The PolarFire® video streaming solution enables real-time camera capture, Field-Programmable Gate Array (FPGA)-based image processing, High-Definition Multimedia Interface (HDMI®) display and Ethernet video streaming for embedded vision applications. It supports 1920 × 1080 at 60 frames per second (1080p60) input with Bayer-to-Red, Green, Blue (RGB) conversion and image enhancement; uses Double Data Rate 4 (DDR4) buffering for smooth performance; and offers both Motion JPEG (MJPEG) (1280 × 720) and H.264 (Advanced Video Coding) compression for Real-time Transport Protocol (RTP) streaming.
The video stream can be viewed on standard players such as VideoLAN Client (VLC), FFplay (FFmpeg media player) or GStreamer (open-source multimedia framework), with web-based controls for adjusting image and compression settings.
The PolarFire SoC Video Kit is the Industry’s first RISC-V SoC FPGA-based, full-featured embedded vision development platform targeting secure, reliable, and power-efficient vision applications at the edge, the VectorBlox™ Accelerator SDK and neural network IP, Industrial IoT (IIoT) and automation.
Email us to leverage our world-class team of design experts to expedite your design cycle.
Browse our technical support forum or ask a question to our support team.
Connect with peers and experts, ask questions, and share insights on Microchip FPGA design.
Live Chat