We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MIPI CSI-2® Receiver for PolarFire® Family

MIPI CSI-2® Enables High-Speed Camera Connectivity for PolarFire® FPGAs


MIPI CSI-2 is a high-speed camera interface that connects image sensors to a host processor, using short packets for sync and long packets for pixel data. Built on a D-PHY, it supports embedded data and high-speed mode to enable 4K resolutions on the PolarFire family. 

Other FPGA Solutions We Offer


FPGAs for Smart Robotics

FPGAs for Medical Imaging

FPGAs for Automotive

Supported Families and IP Licensing Requirements


FeaturesMIPI CSI-2® RxMIPI CSI-2 Tx
Supported Families

PolarFire® FPGAs and PolarFire SoC FPGAs

PolarFire FPGAs and PolarFire SoC FPGAs

Licensing Requirements

Free to use: The encrypted IP and Libero® Silver licenses are available at no cost.

Click here to learn about Libero licensing.

Free to use: The encrypted IP and Libero® Silver licenses are available at no cost.

Click here to learn about Libero licensing.

RTLContact usContact us
Key IP FeaturesLearn More about MIPI CSI-2 Rx IP
Learn More about MIPI CSI-2 Tx IP

Evaluation Options


Summary


Evaluation Options

Kits Required

Short Description

Additional Requirements

Supported Families

MIPI CSI-2® Receiver to HDMI® Transmitter with Picture-in-Picture (PIP)

PolarFire SoC Video Kit

Using a dual-camera MIPI® module and an HDMI display, this MPFS250TS-based design delivers a full imaging pipeline, from MIPI capture to HDMI output with real-time processing and enhancements.

HDMI monitor

PolarFire® FPGA, PolarFire SoC FPGA

MIPI CSI-2 Receiver to CoaXPress 2.0 Transmitter to HDMI

PolarFire Video Kit + CoaXPress FMC

CoaXPress (CXP) communication compliant with CXP 1.0/1.1/2.0 uses Generic Interface for Cameras (GenICam) to provide a unified API and GUI for camera feature control, defined through a standard XML description

HDMI monitor

PolarFire FPGA, PolarFire SoC FPGA

MIPI CSI-2 Receiver to DisplayPort Transmitter

PolarFire Video Kit + DisplayPort FMC

The demo takes MIPI input from a dual-camera sensor module and streams it over DisplayPort Tx using the PolarFire Video Kit, showcasing its use in advanced embedded vision.

DisplayPort monitor

 

 

 

PolarFire FPGA, PolarFire SoC FPGA

MIPI CSI-2 Receiver to MIPI CSI-2 Transmitter

PolarFire Video Kit + MIPI TX FMC

MIPI CSI-2 video on the PolarFire Video and Imaging Kit and receives it on a Raspberry Pi® 4 over MIPI CSI-2 Transmit

Raspberry Pi

PolarFire FPGA, PolarFire SoC FPGA

MIPI CSI-2 Receiver to HDMI Transmitter With Picture-in-Picture on PolarFire FPGAs


  • MIPI CSI-2 RX for Full HD dual-camera input
  • Color Filter Array to RGB conversion
  • Picture-in-Picture (PIP)
  • Full HD output via HDMI 2.0 Transmitter (TX)
  • Edge detection, histogram
  • Image enhancements (contrast, brightness, color balance and gamma)

MIPI CSI-2 Receiver to CoaXPress 2.0 Transmitter to HDMI on PolarFire FPGAs


  • CoaXPress communication compliant with CXP 1.0/1.1/2.0
  • 4K input over MIPI CSI-2 and HDMI 2.0 output
  • GenICam-based camera control
  • CFA-to-RGB conversion
  • Image enhancement via ISP

MIPI CSI-2 Receiver to DisplayPort Transmitter on PolarFire FPGA


  • Implements DisplayPort TX on PolarFire FPGAs, compliant with VESA DisplayPort 1.4
  • Supports data rates from 1.62–8.1 Gbps for diverse display applications
  • Uses the PolarFire FPGA Video Kit with a dual-camera MIPI input to stream video over DisplayPort TX
  • Built-in Libero® SoC for fast prototyping and evaluation

MIPI CSI-2 Receiver to MIPI CSI-2 Transmitter on PolarFire FPGA


  • Supports two-lane Full HD RAW8 @ 30 fps
  • Supports four-lane 4K RAW8 @ 120 fps
  • MIPI CSI-2 TX IP in two-byte mode with a transceiver interface
  • Enables 2.5-Gbps-per-lane high-speed transmission

Support


FPGA Design Services

Email us to leverage our world-class team of design experts to expedite your design cycle. 

Technical Support

Browse our technical support forum or ask a question to our support team.

FPGA Community

Connect with peers and experts, ask questions and share insights on our FPGA design.

Live Chat

Need Help?

Privacy Policy