We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

SDI_RX


SDI_RX receives Serial Digital Interface video streams and converts them into usable video, audio, and metadata outputs for FPGA-based media systems. It is built for designs that must accept changing professional video sources without external format-specific logic or manual hardware updates. The core combines stream recovery, deframing, timing extraction, payload identification, audio extraction, and metadata handling in one receiver pipeline. This approach reduces development effort and simplifies system architecture when a design must support multiple SDI operating modes from a single implementation. SDI_RX automatically tracks incoming stream characteristics, including format changes, chroma sampling, and pixel depth, then updates its outputs to match the active content. It also validates critical stream information to help detect corruption and maintain receiver confidence in live signal paths. By integrating directly with PolarFire® transceivers, the core supports low-latency, lossless reception for downstream processing, monitoring, conversion, or distribution functions. It is especially well suited for broadcast infrastructure, live production equipment, professional AV platforms, cinema workflows, medical imaging systems, and FPGA-based video capture or monitoring applications.

Note: SDI_RX consolidates the capabilities previously offered by both CoreSDIRX and CoreUHD_SDIRX into a single, unified SDI receiver IP

Features and Benefits


  • SDI protocol support
    - Supports SMPTE 259M, SMPTE 292M, SMPTE 424M Level A, SMPTE ST 2081–1 and SMPTE ST 2082–1
    - Detects dynamic SDI data rate changes
    - Handles SD, HD, 2K and 4K UHD formats
  • Stream processing
    - Descrambles NRZI-encoded SDI input data
    - Aligns the stream to the internal word boundary
    - Decodes VPID, line number and timing reference information
  • Video output formats
    - Generates CEA-861-compatible video output
    - Detects YCbCr, RGB, YCbCrA and RGBA color formats
    - Configures output pixel width
  • Audio and HDR
    - Extracts embedded audio per SMPTE ST 272 and SMPTE ST 299–1
    - Outputs audio through native or AXI4-Stream interfaces
    - Demaps HDR metadata including PQ and HLG
  • System interfaces
    - Provides native video and audio interfaces
    - Offers AXI4-Stream video and audio outputs
    - Supports AXI4-Lite target or native configuration control
  • Monitoring functions
    - Performs CRC verification on the SDI stream
    - Validates VPID checksum information
    - Reports rate lock and alignment status

Licensing Options


Encrypted RTL free with any Libero license

Documentation


Title
Serial Digital Interface Receiver (SDI_RX) IP User Guide Download



Live Chat

Need Help?

Privacy Policy