We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

SDI_TX


SDI_TX is a Serial Digital Interface transmitter core for FPGA-based video systems that need to send uncompressed video over coaxial links with broadcast-ready formatting. It fits designs that must bridge a video processing pipeline to professional SDI equipment while preserving embedded audio and image metadata in the outgoing stream. The core exists to remove the effort of building a compliant SDI transmit path from discrete logic, especially when a design must handle changing video formats at run time. Its architecture combines video formatting, ancillary data insertion, framing, scrambling, and physical transmit preparation in a single pipeline. This approach reduces integration risk, shortens development time, and helps maintain signal integrity across a wide range of production formats. SDI_TX also supports dynamic adaptation to changes in chroma sampling, pixel depth, and frame format without requiring hardware reconfiguration, which is valuable in multi-format systems. Integrated audio packetization and static HDR metadata carriage let designers keep video, audio, and mastering information aligned inside one transport stream. The core delivers the greatest value in broadcast, cinema, medical imaging, and professional audio video systems that require reliable SDI output from an FPGA processing chain.

Note: SDI_TX consolidates the capabilities previously offered by both CoreSDITX and CoreUHD_SDITX into a single, unified SDI transmitter IP

Features and Benefits


  • SDI transport
    - Supports SMPTE SD-SDI, HD-SDI, 3G-SDI, 6G-SDI, and 12G-SDI operation
    - Detects input resolution changes with ResolutionDetect logic
    - Selects direct or up-sampled transmit paths by video format
  • Video formatting
    - Supports YCbCr, RGB, YCbCrA, and RGBA pixel formats
    - Adapts pixel depth through configurable input formatting
    - Handles Progressive Segmented Frame operation
  • Audio and HDR
    - Embeds AES3 packetized audio in HANC space
    - Inserts static HDR metadata in VANC space
    - Carries SDR, HDR10, and HLG signaling
  • Stream processing
    - Generates SMPTE-compliant framing and line numbering
    - Inserts VPID payload data and CRC information
    - Scrambles serialized data for signal integrity
  • System interfaces
    - Provides AXI4-Stream and native video interfaces
    - Offers AXI4-Stream and native audio interfaces
    - Exposes AXI4-Lite and native configuration interfaces

Licensing Options


Encrypted RTL free with any Libero license 

Documentation


Title
Serial Digital Interface Transmitter (SDI_TX) IP User Guide Download



Live Chat

Need Help?

Privacy Policy