The advantages of higher power conversion efficiency and flexibility of design helps make switching regulators the optimal solution for multiple end markets ranging from rugged automotive to space-constrained consumer applications.
Microchip has a diverse and growing portfolio of DC/DC regulators aimed to efficiently power designs, ranging from powering core supplies needing I2C communication and dynamic voltage scaling capabilities to powering battery-operated systems with a low quiescent current requirement. In addition to the conventional voltage-mode and current-mode control architectures, Microchip has patented Adaptive Constant On-Time (HyperLight Load® mode and Hyper Speed Control® architecture) and Constant Frequency Hysteretic Control architectures that provide ultra-fast transient response.
Switching regulators are the most prevalent form of DC/DC power conversion used today due to their capability for providing high efficiency, small solution sizes and flexibility to step-down, step-up or invert voltages. Switching regulators, as indicated by their name, control the turning on and off of a switch (transistor) to transfer energy from its input to its output. Inductors and capacitors for energy storage and diodes to control the direction of currents are some key additional components needed in a switch design. As the switch is cycled on and off, energy is stored and released by the magnetic field of the inductor. Controlling how much energy is stored or released by the inductor is the underlying premise of how switching regulators can efficiently transform power.
Automotive-Rated 30V/1A Synchronous Buck Regulator
I2C Programmable 5A Synchronous Buck Regulator
Low Quiescent Current Synchronous Boost Converter
36V/3.6A Isw PFM/PWM Boost Regulator
75V/5A Synchronous Buck Regulator with External Soft Start
Provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.
Uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.