The High-Endurance Flash is a block of 128 memory locations found at the top of the Flash program memory. It provides superior endurance that is equal to that of traditional data EEPROM.
Title | Download |
---|---|
AN1673 - Using the PIC16F1XXX High-Endurance Flash Block | Download |