The Complementary Waveform Generator (CWG) provides a complementary waveform with rising and falling edge dead band control, enabling high efficiency synchronous switching, with no processor overhead. The CWG also incorporates auto shutdown and auto restart and can interface directly with other peripherals or external inputs. The Complementary Output Generator (COG) improves upon the functionality of the CWG with the addition of blanking and phase control.
Title | Download |
---|---|
TB3103 - Buck Converter Using the PIC16F753 Analog Features | Download |
TB3119 - Complementary Output Generator Technical Brief | Download |
TB3102 - Boost Converter Using the PIC12F1501 NCO Peripheral | Download |
AN1779 - Sensored Single-Phase BLDC Motor Driver Using PIC16F1613 | Download |
AN2122 - AN2122 - Flyback SMPS Using a Microcontroller as Control Unit | Download |
AN1427 - High-Efficiency Solutions for Portable LED Lighting | Download |
Title | Download |
---|---|
TB3104 - Boost Converter Using the PIC16F753 Analog Features | Download |
Using the Complementary Waveform Generator
This self-paced training presentation focuses on our Complementary Waveform Generator (CWG). It covers what the CWG is, input signal selection, clock selection, dead band control, auto shutdown, output signal conditioning, a project example and a summary with some additional resources to get you started.