Are you looking to add newer, feature-rich and aesthetically pleasing interfaces to your products? Find out how our PIC24F DA family can get your design to market fast while lowering total system cost.
For a more in-depth analysis of our PIC24F ‘DA’ family, use our parametric tables to select the perfect microcontroller for your design.
Starter kits and Microsticks contain a device with demonstration hardware and software and an integrated debugger allowing a designer to quickly evaluate the family features. Microsticks also plug into standard breadboard for prototyping.
The Explorer 16/32 platform is the primary development board for 16-bit products. Explorer 16/32 is supplemented by numerous application-specific development boards including PICtail™ Plus boards and Click boards™ from MikroElektronika.
Development boards for motor control and digital power applications range from simple starter kits to complete development platforms.
The debuggers and programmers work across all PIC MCU platforms, are USB powered and are fully integrated with MPLAB® X IDE with features ranging from basic debugging to advanced emulation capability.
This single Integrated Development Environment (IDE) supports all PIC MCUs and dsPIC DSCs. It provides a single integrated "environment" to develop code for embedded microcontrollers. It includes a library of Microchip-validated code examples to get started right away and iIntegrates the MPLAB XC16 compiler while featureing "One Click" Make, Program, Debug/Execute operation.
This free graphical programming environment generates seamless, easy-to-understand C code. Using an intuitive interface, it enables and configures a rich set of peripherals and functions. It minimizes reliance upon the product data sheet and reduces overall design effort and time while accelerating generation of production-ready code.
MPLAB XC16 compilers provide a comprehensive solution for a project’s development software needs and comes in different optimization levels. It integrates with MPLAB X IDE to provide a full graphical front end. It can edit errors and create breakpoints to match the corresponding lines in source code. Single step through C and C++ source code to inspect variables and structures at critical points.
This online development environment contains the most popular features of our award-winning MPLAB X IDE. It is a perfect starting point for new users of PIC MCUs with no downloads, no machine configuration, and no waiting to get started. Join the MPLAB Xpress Community to share code, ideas and knowledge.
Title | Download |
---|---|
AN1292 - Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Field Weakening (FW) | Download |
TB3016 - Using the PIC MCU CTMU for Temperature Measurement | Download |
AN957 Sensored BLDC Motor Control Using dsPIC30F2010 | Download |
AN833 - Microchip TCP/IP Stack Application Note | Download |
AN1416 - Low-Power Design Guide | Download |
AN1375 - See What You Can Do with the CTMU | Download |
AN1299 - Single-Shunt Three-Phase Current Reconstruction Algorithm for Sensorless FOC of a PMSM | Download |
AN1279 - Offline UPS Reference Design Using the dsPIC DSC | Download |
AN1278 - Digital Power IPFC Reference Design Application Note | Download |
AN1229 - Class B Safety Software Library for PIC MCUs and dsPIC DSCs | Download |
AN1227 - Using a Keyboard with the Microchip Graphics Library | Download |
AN1207 - Switch Mode Power Supply (SMPS) Topologies (Part II) | Download |
AN1182 - Fonts in the Microchip Graphics Library | Download |
AN1160 - Sensorless BLDC Control with Back-EMF Filtering Using a Majority Function | Download |
AN1145 - Using a USB Flash Drive with an Embedded Host | Download |
AN1144 - USB Human Interface Device Class on an Embedded Host | Download |
AN1142 - USB Mass Storage Class on an Embedded Host | Download |
AN1140 - USB Embedded Host Stack | Download |
AN1136 - How to Use Widgets in Microchip Graphics Library | Download |
AN1114 - Switch Mode Power Supply (SMPS) Topologies (Part I) | Download |
AN1106 - Power Factor Correction in Power Conversion Applications Using the dsPIC® DSC | Download |
AN1095 - AN1095, Emulating Data EEPROM for PIC18 and PIC24 MCUs and dsPIC DSCs | Download |
AN1071 - IrDA Standard Stack for Microchip 16/32-bit Microcontrollers | Download |
AN1045 - File I/O Functions Using Microchip's Memory Disk Drive File System Library | Download |
AN1044 - Data Encryption Routines for PIC24 and dsPIC Devices | Download |
1368 - AN1368, Developing Graphics Appls using PIC MCUs w/Integrated Graphics Controller | Download |
AN1307 - Stepper Motor Control with dsPIC®️ DSCs | Download |
AN1189 - Implementing a Mass Storage Device Using the Microchip USB Device Firmware Framework | Download |
Title | Download |
---|---|
CE003 Driving a BLDC with Sinusoidal Voltages Using dsPIC30F | Download |
Title | Download |
---|---|
dsPIC33CH128MP508 Family Data Sheet | Download |
The MPLAB® development environment is a single tool chain supporting all PIC® microcontrollers and dsPIC® Digital Signal Controllers.
The PIC24F ‘GU/GL’ family of eXtreme Low Power (XLP) microcontrollers (MCUs) enables the development of an array of innovative applications, both with and without displays. Packed with many Core Independent Peripherals (CIPs) that can function in power-saving modes, these MCUs offer ultra-low-power operation for battery-powered and power-conscious IoT designs.
Learn how the dsPIC33 Digital Signal Controller which includes a powerful DSP Core, high-speed ADCs, high resolution PWMs, provides a high level of programmability, enables standards based wireless charging solutions. The dsPIC33 based 15W transmitter complies with the Qi standard, and supports CAN, NFC and authentication. The 200W Transmitter/Receiver solution developed with a custom controller is targeted for applications such as power tools, industrial robots etc., provides greater than 90% efficiency and includes an advanced foreign object detection scheme.
This video will introduce you to Microchip’s refrigerator compressor reference design that will help you to rapidly prototype and develop a cost-effective and innovative design using a dsPIC33 Digital Signal Controller.
To learn more, visit: http://www.microchip.com/refrigerator
For more information, please visit: http://www.microchip.com/wireless-power
For more information, please visit: http://www.microchip.com/dsPIC33C-DSCs
Link to the free MPLAB X IDE: https://www.microchip.com/mplab/mplab-x-ide
For more information, please visit:
http://www.microchip.com/AirCon
https://www.microchip.com/design-centers/16-bit/products/dspic33ch
This video will demonstrate the basic setup of MPLAB® Code Configurator for a dual-core dsPIC DSCs.
Link to demo code and user guide:
http://microchipdeveloper.com/mcc:mplab-code-configurator-support-for-dual-core-devices
For more information, please visit:
http://www.microchip.com/PIC32MM-FLASHLIGHT
For more information, please visit:
http://www.microchip.com/LPHV-MC-Board
For more information, visit: http://www.microchip.com/EZBL
For more information, visit:
http://www.microchip.com/16-bit