We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Reed Solomon FEC Codec


Softnautics Reed Solomon codec is based on IEEE 802.3bj Clause 91 specification. The cyclic code used is RS (528,514) for 7 symbol error correction and RS (544,514) for 15 symbol error correction. Encoder and Decoder are separate synthesizable cores.


Features and Benefits


  • Flow-through design with low latency
  • No additional memory required
  • Separate error interface for logging and/or accounting purposes
  • Separate signal indicating which symbol was corrected
  • Uncorrectable error detection for code word with a number of errors that are more than the error correcting capability of the code
  • Ability to bypass error correction to reduce latency through the core
  • Small FIFO inside the core to store the code word while it is decoded

Licensing Options


For additional information, contact: business@softnautics.com or Visit SoftNautics

Documentation


Title
reed-solomon-fec-codec Link