We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV45A66A

KSZ8895 EDS2 Daughter Card

  • Microchip KSZ8895 Gigabit Ethernet Transceiver with RMII
  • Microchip VXM7-9013-25M0000 crystal for 25 MHz
  • Microchip MIC2790N Reset supervisor with Reset LED indicator
  • Microchip 24AA014H I2C Serial EEPROM for board identification
  • MDC/MDIO Management Interface
  • Compliant with the SODIMM EDS2 Interface Specification
  • Test points for GPIOs, power rails, and GND

Overview


The KSZ8895 EDS2 Daughter Card is designed for evaluation of the Microchip KSZ8895 Gigabit Ethernet RGMII Switch when used with a Microchip EDS2 compatible host board. A SODIMM 260-pin connector for the EDS2 Host - KSZ8895 Interface is used due to its high performance, high pin count, and low cost.

Documentation


Title
Document Id
KSZ8895 EDS2 Daughter Card User Guide Download 9735d44a-1f4e-49a9-9a83-db66cdb811dc
KSZ8895 EDS2 Daughter Card BOM Download f3d38e60-5fbb-4399-9942-801e0a6ac023
KSZ8895 EDS2 Daughter Card Assembly Drawing Download e2626238-98b9-4538-8504-e911d37d7f34
KSZ8895 EDS2 Daughter Card PNP Download a134cd12-6e4e-465e-9947-f743b9aa4c74
KSZ8895 EDS2 Daughter Card Gerbers Download b50e1951-c9ac-4e6b-896c-53d6a9aed2cd
KSZ8895 EDS2 Daughter Card Fabrication Drawing Download c24acb5b-fd69-4ac7-a04e-b59ed08e3be1
KSZ8895 EDS2 Daughter Card Project Files Download 7a428c0b-770a-451a-bb9f-9d60a01249c9
KSZ8895 EDS2 Daughter Card Schematics, PDF Download 63b73f6e-30a1-45e4-8702-d7dd864a1701

Silicon Products

Product
Title
Product
Title
KSZ8895 5-Port 10/100 Ethernet Switch with Fiber Support KSZ8895 5-Port 10/100 Ethernet Switch with Fiber Support