Explorer 16/32 Development Platform | Videos
Explorer 16/32 Development Platform
See the new features of the Explorer 16/32 Development Board, which can be used for evaluation and prototype with Microchip’s 16-bit and 32-bit PIC microcontrollers. The board supports devices from the PIC24, dsPIC33 and PIC32 families as Processor Plug-in Modules (PIMs). It has an integrated programmer and debugger as well as flexible expansion through PICtail™ Plus daughter cards or MikroElektronika mikroBUS™ interface for a wide range of daughter cards. Explorer 16/32 also features an alphanumeric LCD for display, User LEDs, Push Buttons, Potentiometer, Temperature Sensor and integrated USB connectors.
http://www.microchip.com/DevelopmentTools/ProductDetails.aspx?PartNO=DM240001-3
http://www.microchip.com/DevelopmentTools/ProductDetails.aspx?PartNO=DM240001-2
http://www.microchip.com/design-centers/16-bit
http://www.microchip.com/design-centers/32-bit