Microchip SmartRAID 3254-16i /e Tri-Mode Raid Adapter | Videos
Microchip SmartRAID 3254-16i /e Tri-Mode Raid Adapter
The 12 Gbps Adaptec SmartRAID 3154-16i RAID adapter has 16 internal SAS/SATA ports in a x8 PCIe Gen 3 low-profile, MD2 form factor. Microchip's industry leading Smart Storage stack delivers maximum reliability and best-in-class performance that all RAID levels come to expect, plus unique features like Mixed Mode support (RAID and HBA devices can be used simultaneously), adapter power management (reduces power consumption up to 30 percent), and Advanced Data Management (ADM) features that allow data migration from existing RAID arrays.