| Demo | Overview |
10BASE-T1S Endpoint Solutions
| See how our 10BASE-T1S endpoints with Remote Control Protocol (RCP) enable simple, software-free connectivity for automotive audio, control and lighting applications. This demo showcases how our technology can simplify system design while providing a flexible approach for connecting a wide range of edge devices.
|
| Advanced Two-Wheel Cluster | A compact, connected and safety-ready digital cluster solution designed for modern two- and three-wheeler applications.
Powered by the SAMA7D65 processor, the demo features a 5-inch WVGA TFT display with maXTouch®, delivering a responsive and intuitive user experience. It supports several navigation options, such as Android Auto with USB phone connectivity and Polyline vector maps with Bluetooth® LE connectivity to Google Maps data, enabling smart navigation on a streamlined platform.
With rear camera display with blind spot detection and Functional Safety Guardian™ OS, this next-generation cluster brings enhanced visibility, connectivity and functional safety to motorcycles, scooters and compact mobility vehicles. |
Automotive Car Door Handle
| See how our touch-enabled MCUs enable responsive capacitive touch performance in automotive car door handles. This demo features a real car door handle with touch buttons, sliders, wheels and proximity sensing, showcasing a flexible solution that can simplify the integration of intuitive touch interfaces into automotive applications.
|
Drone Ecosystem
| Explore how our solutions enable precision, stability and intelligence across next-generation Unmanned Aerial Vehicles (UAVs). This demo showcases a multirotor UAV reference architecture with solutions for flight control, motor drive, power management, connectivity, navigation and autonomous mission computing, which demonstrates how our technologies work together to support reliable and efficient drone systems.
|
Electric Two-Wheeler Ecosystem
| This ecosystem addresses key challenges in E-Scooter and E-Bike applications and provides a flexible, scalable platform that can be tailored to different power levels and feature requirements. It offers a complete suite of microcontrollers (MCUs), microprocessors (MPUs) and analog, power conversion, display, touch and security technologies. It features ready-to-use reference designs for motor control, battery management, lighting, instrument cluster, vehicle control, remote keyless entry and charging systems. The integrated software libraries and development tools enable rapid system integration, optimize power efficiency and enhance safety.
|
EV Charging Pile Demo
| Explore how our solutions enable flexible, connected and reliable EV charging for commercial applications. This demo showcases a modular, bidirectional EV charger with a graphical touch interface, accurate energy metering, cloud connectivity and vehicle communication, demonstrating how our technologies can simplify development and help accelerate time to market.
|
Hailo Advanced On-Camera Analytics
| Explore advanced on-camera AI analytics with our Hailo-15L AI vision processor. This demo showcases features including facial landmark detection, pose estimation and dynamic privacy masking, demonstrating how our solution delivers high-performance AI processing and advanced vision capabilities directly at the edge.
|
In-Vehicle Networking
| See how our automotive networking solutions enable seamless connectivity across the vehicle. This demo showcases ASA-ML camera connectivity, PCIe® over cable, PCIe-to-Ethernet bridging and 10BASE-T1S networking by connecting applications, including LIN, CAN, motor control, audio and lighting, through a combination of MCU-based edge nodes and cost-optimized endpoint devices without MCUs. An interactive maXTouch® display brings the connected experience to life.
|
Industry 5.0 at the Intelligent Edge
| Explore how our intelligent edge solutions help turn industrial data into real-time action. This Industry 5.0 demo showcases how AI, secure connectivity and intelligent automation can work together to help manufacturers reduce costs, mitigate risk and accelerate innovation, transforming connected industrial systems into smarter, more efficient operations.
|
Intelligent Face Recognition With Real-Time Spoof Detection
| This demo showcases secure, contactless access control using face recognition with liveness detection. A reference electronic gate setup is used to showcase real-time identification and verification to help verify live, authorized individuals before gaining access. The solution prevents spoofing attempts by detecting photos or videos.
All machine learning inference is performed locally on the SAMA7D65, a single-core Arm® Cortex®-A7 core-based microprocessor (MPU) part of the SAMA7 product line. The custom models are optimized for the device, enabling fast and reliable operation in a production environment. The demo highlights the SAMA7D65 MPU’s capability to support AI applications for access control, smart buildings and embedded vision.
|
maXTouch® Rugged Outdoor Touchscreen Solutions
| This demo features our patented differential capacitive touch sensing algorithm embedded into our maXTouch touchscreen controller to provide strong moisture immunity and thick glove support. The technology is designed for outdoor applications such as two-wheelers, EV charging stations, ruggedized tablets and marine equipment.
|
ASA-ML Multi-Camera With Qualcomm® Snapdragon Ride™ 5
| See how our ASA Motion Link (ASA-ML) solutions enable high-speed, reliable connectivity for automotive ADAS applications. This demo connects six ADAS cameras to the Qualcomm Snapdragon Ride 5 platform using our VS775S single-port ASA-ML serializers and a VS776Q deserializer-based line card, demonstrating how our ASA-ML technology supports high-bandwidth camera connectivity for next-generation vehicle architectures.
|
PolarFire® Ethernet Sensor Bridge to NVIDIA® Holoscan
| The PolarFire Ethernet Sensor Bridge is a hardware platform designed for rapid development of edge AI applications. It features dual, 10G Small Form-factor Pluggable (SFP) Ethernet ports for connection to NVIDIA Jetson™ AGX Orin and IGX platforms, enabling high-bandwidth data transfer. Onboard interfaces include two MIPI CSI-2® receiver ports for camera input. An FPGA Mezzanine Connector (FMC) allows for future expansion and support of additional sensor interfaces, such as CoaXPress, SLVS-EC™, SDI and JESD204B. It provides low-latency sensor data acquisition and pre-processing for applications in robotics, automotive, healthcare and embedded vision.
|
Robotics Solutions
| Our Robotics Solutions Wall showcases the complete set of building blocks required to create advanced robotic systems, from sensing and perception, edge AI and precision motor control to power management, secure connectivity and functional safety. Explore how we enable every major subsystem across a wide range of robotics applications—including humanoid, industrial, collaborative, service and mobile robots.
|
SDI-to-HDMI® Cross-Converter on PolarFire® FPGAs
| This demo highlights our latest SDI-to-HDMI cross-converter solution, supporting dynamic rate switching and embedded audio across all SDI standards from 1.5G to 12G, and a standard HDMI IP for seamless interoperability. Built on PolarFire FPGAs, the design delivers 2 better power efficiency, enabling compact, fanless systems that are an excellent choice for converters, broadcast, Pro AV, professional displays and monitors. The solution offers proven reliability and flexibility to meet the growing demands of professional video and display applications.
|
Self-Checkout Kiosk Featuring Overhead Smart Camera
| See how our Hailo-8 AI accelerator brings real-time intelligence to retail checkout. This demo features an Elo POS system running UltronAI’s Retail CV Product-ID software to identify and match more than 250,000 SKUs at 45 FPS, even as products move quickly across the counter. By processing AI workloads directly on the device, the solution delivers fast, reliable and private checkout without relying on the cloud, demonstrating how existing retail systems can be transformed into intelligent, autonomous platforms.
|
Tactile Sensing With maXTouch® Technology for Robotic Hands
| By using our maXTouch technology-based capacitive touch sensing, humanoid robots can sense the forces in each finger and palm during physical interactions with unfamiliar objects. This informs the robot how to grasp and move the objects around swiftly and stably. See this technology in action through our robotic hand prototype.
|
Touch Infotainment Center Stack
| See how our touch-enabled MCUs bring intuitive controls to automotive HVAC systems. This demo features a real-world center stack application using an 8-bit PIC® MCU to demonstrate responsive, reliable touch button integration. Our automotive touch solutions are available across PIC®, AVR®, PIC32 and dsPIC®33 devices, providing flexible options for a wide range of vehicle interfaces.
|
TS1800 Data Center Demo
| The TS1800 is an external root of trust controller with Post-Quantum Cryptography (PQC) hardware integrations made to future-proof critical data center applications. It uses PQC to perform secure boot, secure updates, rollback protection and crisis recovery. This demo demonstrates how the TS1800 is implemented in real-world data center environments.
|
VelocityDRIVE™ Clock Distribution Using IEEE® 802.1AS
| See how our VelocityDRIVE Software Platform enables precise time synchronization across automotive Ethernet networks. This demo uses generalized Precision Time Protocol (gPTP) to synchronize multiple devices, with lights providing a visual representation of the system in sync. When gPTP is disabled, the lights fall out of sync, demonstrating the importance of precise timing for coordinated automotive applications.
|
Wi-Fi® Machine Learning (ML) Predictive Maintenance
| This predictive maintenance solution for electric motors and rotating equipment incorporates an ML model with salient features such as low power, security and wireless connectivity for IoT cloud platforms.
|