| Demo |
Description |
|---|
| 30 kW L3 Fast Charger Power Supply Unit (PSU) |
This demo showcases a static 30 kW Level 3 fast charger Power Supply Unit (PSU) designed for Hybrid Electric Vehicle (HEV) and Electric Vehicle (EV) chargers and high-power switch-mode applications. Encased in a 19" 3U chassis, the PSU integrates PFC and DC-DC converter functionalities. |
| Auxiliary Power Supply for Traction Inverters |
This demo features a high-voltage auxiliary power supply for traction inverters that can also be used in other E-Mobility, industrial and renewable applications. The power supply efficiently converts a high-voltage DC bus to low-voltage sources for control circuits, cooling fans and sensing circuits. It is optimized for reliability, features a simple topology and low component count, and operates across a wide input voltage range. |
| Bi-Directional Onboard Charger (OBC) |
This demo features a single-phase totem pole Power Factor Correction (PFC) reference design integrated with a dual active bridge DC-DC converter for bi-directional operation in automotive Onboard Chargers (OBCs). The modular design includes Plug-In Modules (PIMs) and flexible software to support various operation modes. |
| Electromechanical Power Relays |
Designed for harsh environments across transportation, space, military, aviation and downhole drilling, our portfolio of power relays includes space-grade relays, QOL relays and custom relays. Learn more about our power relay offering and get a view of the assembly process. |
| E-Scooter Ecosystem |
This demo provides a hands-on experience with our solutions for E-Scooters, including motor control, display capabilities, battery management and much more. |
| High-Voltage Auxiliary E-Fuse Board |
This demo showcases an advanced Electronic Fuse (E-Fuse) solution for Electric Vehicles (EVs) and Hybrid Electric Vehicles (HEVs) that utilizes our 700V and 1200V mSiC™ technology. This solution features a Time-Current Characteristic (TCC) curve for seamless integration into automotive and industrial applications like DC Solid-State Circuit Breakers (SSCBs). |
| High-Voltage Modular Battery Management System (BMS) |
This demo will teach you how to monitor sixteen (or higher) lithium-ion batteries using the PAC1952, which includes state-of-charge determination through coulomb counting, passive cell balancing and GUI support for battery-level visualization. |
| Integrated Power Solutions |
This demo showcases an integrated power solution for motor control applications in E-Mobility, focusing on aviation actuation. Users can physically adjust the motor drive speed in real time. The demo includes IGBT, hybrid Silicon Carbide (SiC) and full SiC solutions, with both standard and custom options available. |
| MPLAB® SiC Power Simulator |
Our MPLAB SiC Power Simulator provides accurate calculations of power losses and estimates junction temperatures for our mSiC products. Designed for AC-DC, DC-DC and DC-AC converter topologies, this tool uses lab-tested data to evaluate device performance quickly and to streamline power converter designs. |
| Motor Control Solutions (350W to 10 kW) |
This demo showcases a portfolio of motor control solutions on a shadow frame, offering a comprehensive overview of products for applications ranging from 350W to 10 kW. |
| mSiC Product Packaging |
This demo will show you our comprehensive portfolio of discrete and module packages for mSiC products and showcase the range of available configurations. |
| Power Switching Discretes and High-Frequency VDMOS Parts |
This demo shows how you can use 200–1200V, 3–175A power switching discrete devices such as diodes, IGBTs and MOSFETs for applications including DC-DC/AC-DC converters, PFCs, solar, SMPS, battery charging, heating, welding and motor control. This demo will also show how our 80–1200V high-frequency VDMOS family can be used for very high switching in the range of 2–175 MHz for semi-cap equipment, pulse generators, heating, lighting and RF generators. |
| Power Surface Mount Top-Side Cooled (PSMT) mSiC MOSFET Demo Board |
This demo exhibits the stages of PSMT package assembly and the attachment of heat sinks to provide an understanding of thermal management solutions. |
| Single-Channel Discrete Gate Driver Board |
Learn about our new isolated single-channel discrete gate driver board. |
| Single-Channel Module Gate Driver Board |
Learn about our new isolated single-channel module gate driver board. |
| Smart Street Lighting |
The Smart Street Lighting demo is a comprehensive solution for modern street lighting applications. It integrates advanced technology for remote control and automation to improve efficiency. The system uses an LTE-M mobile network to connect securely to Amazon Web Services® (AWS®) and implement remote control via the cloud. |
| SP6LI mSiC MOSFET Module Evaluation Board |
A versatile evaluation board for SP6LI mSiC MOSFET modules, this board determines switching losses through Double Pulse Test (DPT) and simplifies high-power module integration while promoting energy-efficient power electronics system design. |
| USB Power Delivery (PD) Charging Stand |
The USB Power Delivery (PD) Charging Stand is a GUI-based demonstration of fully functional and digitally controlled smart PD charging applications for a variety of USB loads. The power-balancing features between ports provide better control of the charging process and deliver the right power to each device that is being charged. Stop by to learn about our USB PD solutions and charge your smartphone while you visit with us. |
| 3.3 kV XIFM Intelligent Isolated mSiC Gate Driver Demo |
This demo features our intelligent isolated plug-and-play mSiC gate driver for driving 3.3 kV SiC modules in high-voltage packages like the HV100. Learn about Augmented Switching™ technology for gate drive control, power supply, fiber optic interface and 10.2 kV high-voltage isolation. |
| 3.3 kV XIFM Intelligent Isolated mSiC Gate Driver Display |
This static demo features our intelligent isolated plug-and-play mSiC gate driver for driving 3.3 kV SiC modules in high-voltage packages like the HV100. Learn about Augmented Switching technology for gate drive control, power supply, fiber optic interface and 10.2 kV high-voltage isolation. |
| 600–1700V High-Reliability Power Module |
This demo highlights baseless modules, an ultra-low inductance SP6LI power module, SP6HPD and SP7HPD+ driver for E-Mobility, with a focus on aviation actuation. Modules include IGBT, SiC and hybrid SiC switches, offering customization for specific requirements. |
| 600–1700V IGBT Power Modules |
Explore our versatile IGBT power modules up to 900A and 1700V with multiple topologies, configurations and industry-standard or custom packages. The IGBT 7 portfolio provides 50% higher current capability, 15% lower losses and enhanced dv/dt controllability to withstand junction temperatures up to 175°C. |
| Half-Bridge Board With Power Motherboard |
The Half-Bridge Board (HBB) uses our mSiC MOSFETs and is a versatile platform for designing SiC discretes into power electronics. It can be used with a Double Pulse Test (DPT) board to determine switching losses in SiC, Si and IGBT devices. |