We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PIC16F1508 DALI Dimmable Fluorescent Ballast POC

PIC16F1508 DALI DIMMABLE FLUORESCENT BALLAST (PROOF OF CONCEPT)

Overview

.

Design Highlights:

Rapid Start Intelligent Fluorescent Ballast

  • Universal input 1st stage peak current mode boost supply
  • Resonant LCC inverter for lamp drive
  • 120 VAC – 240 VAC Input
    • Single hardware platform
    • Firmware based configuration
  • Active Power Factor Correction (PFC)
    • 0.95 or better (0.98 at full load)


PIC16F1508 Controlled Topology

  • Core Independent Peripheral Integration
    • 5-bit DAC
    • Configurable Logic Cell (CLC)
    • PWM
    • Numerically Controlled Oscillator (NCO)
    • Comparators

DALI Communications

Smooth digital dimming control via NCO linear frequency control

  • Analog input or serial e.g. DALI communications

MCP1416 FET Driver

Cannot load image!

Live Chat

Need Help?

Privacy Policy