Motor control interfaces:
Built-in power supplies:
Power supply connectors:
Motor control device socket:
User Interfaces:
Communication Ports:
Programming Connectors:
The Microchip dsPICDEM™ MCSM Development Board is targeted to control both unipolar and bipolar stepper motors in open-loop or closed-loop (current control) mode. The hardware is designed in such a way that no hardware changes are necessary for 8-, 6- or 4-wire stepper motors in either bipolar or unipolar configurations. Software to run motors in open-loop or closed-loop with full or variable micro-stepping is provided. A GUI for controlling step commands, motor parameter input, and operation modes is included. This flexible and cost-effective board can be configured in different ways for use with Microchip’s specialized dsPIC33F Motor Control Digital Signal Controllers (DSCs). The dsPICDEM MCSM Development Board offers a mounting option to connect either a 28-pin SOIC device or a generic 100-pin Plug-In Module (PIM). A dsPIC33FJ32MC204 DSC PIM (MA330017) is included. An updated version of this board, DM330022-1, is available which includes a dsPIC33CK64MP105 PIM.
The dsPICDEM MCSM Development Board supports terminal voltages up to 80V and currents up to 3A. The dsPIC33F device uses the MOSFET driver to drive the two full-bridge inverters that power the motor windings. The board includes various circuitries to perform the following functions:
The dsPIC DSC devices feature an 8-channel, high-speed PWM with Complementary mode output, a programmable ADC trigger on the PWM reload cycle, digital dead time control, internal shoot-through protection and hardware fault shutdown. These features make the dsPIC DSC an ideal solution for high-performance stepper motor control applications where control of the full-bridge inverter is required.
dsPICDEM MCSM Development Board: DM330022
|
Title
|
Date
|
||
|---|---|---|---|
| dsPICDEM MCSM Development Board Demonstration Software | Download | 27 Oct 2009 |
| Part Number | Description |
| MA330027 | dsPIC33EP512MU810, Dual Motor Control Plug-In Module |
| MA330025-3 | 144-pin TQFP to 100-pin dsPIC33EP512MU814 PIM Motor Control device |
| MA330028 | 44-pin QFN to 100-pin dsPIC33EP64MC504 PIM Motor Control device |
| MA240028 | 44-pin QFN to 100-pin PIC24EP64MC204 PIM Motor Control device |
| MA330014 | 28-pin QFN to 100-pin dsPIC33FJ12MC202 PIM Motor control device |
| MA330017 | 44-pin QFN to 100-pin dsPIC33FJ32MC204 PIM Motor Control device |
| MA330013 | 100-pin TQFP to 100-pin dsPIC33FJ256MC710 PIM Motor control device |
| AC300024 | Lead Shine Stepper Motor |
| AC002013 | 24V Power Supply |