The MOST50 E-O Converter is a tool to validate electromagnetic compatibility (EMC) and operational electrostatic discharge (ESD) behaviors of a MOST50 ePHY Device Under Test (DUT). MOST50 E-O Converter come in pairs. One device is located in the isolated EMC/ESD test environment. It has a connection via MOST50 to the DUT on the one hand and an optical connection to its MOST50 E-O Converter partner device outside of the test environment on the other hand.
View More
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
Documents and Software
Overview
Features
Additional Resources
Related Tools
Additional resources data currently not available.