Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

INIC Explorer

Part Number: B10144

Summary:

An INIC Explorer enables access to an INIC chip in order to display properties and states and to change the Configuration String/update the firmware. An INIC Explorer interfaces with an INICs Debug Header via a ribbon cable and with a PC via a RS232/USB connection. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features


    • Reading properties and states of the INIC (Intelligent Network Interface Controller) in your target platform
    • Visualization of states and state changes at a particular time
    • Customizing the Configuration String
    • Remote connection via PC network and internet through Windows sockets
    • Data memory snapshot storage in a file dump
    • PC connection via USB with a virtual COM port
    • 5-14 V (DC) supply voltage range
     

Summary

V01.06.02
Hardware
Direct Access to INIC Node Information