We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATAK51004-V1

ATAK51004-V1

Overview

This product is no longer available for sale. 

ATAK51004-V1 provides a complete system showing an all solution for Remote Keyless Entry (RKE), Passive Entry Passive Start (PEPS), and Immobilizer (IMM) applications. This system uses AES-128 encryption to protect the realistic multi-channel RF and LF communication protocols and supports 1-way RF communication for PEPS. These open-source protocols are documented and published within the ?Documents? tab.

Several Learn modes have been implemented to demonstrate pairing of a key fob to a vehicle. The status of the system is displayed on both the hardware LEDs and a comprehensive PC GUI. Combined with 's advanced devices, multi-channel RF messaging provides exceptional performance even in the presence of interference. The system provides the basic hardware needed for the vehicle side and introduces the NEW ATA5291 integrated immobilizer Basestation and 4-channel (expandable to 8) PEPS coil driver as well as ATA5782 RF RX along with a microcontroller. The key fob side includes 2 variants; A)The ATA5795C provides a single chip solution for RKE and Immobilizer key fob and B)The ATA5791 (not recommended for new designs) incorporates the RKE, Immobilizer, & the 3-D LF wake up for PEPS with 1-way RF into a single IC device. Through this tool, has made it very easy to implement a complete car access and security system using high-performance devices.

This kit is supported by all standard AVR® development tools such as Studio 6.2, STK600, JTAGICE3, AVR Dragon, etc.

This system uses AES-128 encryption to protect the realistic multi-channel RF and LF communication protocols and supports 1-way RF communication for PEPS. 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATmega640/1280/1281/2560/2561 - Complete Datasheet Data Sheets Download
ATA5795C - Summary Datasheet Data Sheets Download

Live Chat

Need Help?

Privacy Policy