×
Utility Metering Solutions
Demo/Evaluation Boards
Evaluation boards provide the ability to evaluate product performance as well as providing a development platform for PIC® based applications.
Features
- System and ADC performance analysis through graphical PC tools
- Noise histogram
- Frequency domain (FFT)
- Time domain scope plot
- Robust hardware design for low noise evaluation of ADCs
- PICtail™ Plus connectors for Explorer 16 daughter board
- USB connection

Energy Measurement AFE Demo/Eval Boards
Product Name | Part Number | Description |
---|---|---|
MCP3911 ADC Eval Board for 16-bit MCUs | ADM00398 | MCP3911, PIC24FJ128GA110, dsPIC33 |
MCP3901 ADC Eval Board for 16-bit MCUs | MCP3901EV-MCU16 | MCP3901, PIC24FJ128GA010, dsPIC33FJ256GP710A |
MCP3903 Eval Board for 16-bit MCUs | ADM00310 | MCP3903, PIC24FJ128GA010, dsPIC33FJ256GP710A |
MCP3905A Energy Meter Eval Board | MCP3905EV | MCP3905A |
MCP39F511 Power Monitor Demo Board | ADM00667 | MCP39F511 |
System on Chip Demo/Eval Boards
Product Name | Part Number | Description |
---|---|---|
PIC18F87J72 Eval Board | ADM00333 | PIC18F87J72 |
Technology Demo/Eval Boards
Product Name | Part Number | Description |
---|---|---|
Consumer Band Power Line Modem PICtail Plus Daughter Board | AC164142 | dsPIC33FJ256GP710A |
Utility Band Power Line Modem PICtail Plus Daughter Board | AC164145 | dsPIC33FJ256GP710A |
Wireless
Product Name | Part Number | Description |
---|---|---|
802.15.4- MRF24J40MA PICtail/PICtail Plus (2.4 GHz) | AC164134-1 | MRF24J40 at 0 dBm |
802.15.4- MRF24J40MB PICtail/PICtail Plus (2.4 GHz) | AC164134-2 | MRF24J40 at 20 dBm |
802.15.4- MRF24J40MC PICtail/PICtail Plus (2.4 GHz) | AC164143 | MRF24J40 at 20 dBm with external antenna |
WiFi™ PICtail Development Board (2.4 GHz) | AC164136-4 | MRF24WB0MA at 10 dBm |
433.92 MHz- MRF49XA PICtail Plus Daughter Board | AC164137-1 | MRF49XA at 0 dBm external antenna |
868 MHz- MRF89XAM8A PICtail Plus Daughter Board | AC164138-1 | MRF89XAM8A at 0 dBm |
915 MHz- MRF89XAM9A PICtail Plus Daughter Board | AC164138-2 | MRF89XAM9A at 0 dBm |