Choose and download a sensor layout from the position sensors library.
Build and run your system. Connect with our technical support team if you need any assistance.
If you are not yet ready to build your own PCB sensor, our linear and rotary position sensor evaluation kits and boards make it easy to get started with the technology.
The LX34070 90-degree rotary EVB (EV65W60A), along with our free IPCE software, allows you to evaluate, auto-calibrate and customize this sensor to meet your application's requirements. The LX34070 is an excellent option for high-speed resolver applications.
These kits come with your choice of an EVB, an IPCE programmer for accurate sensor measurement and programming and all the cables needed to interface the sensors and programmer to a computer. These programmers simplify designing, building and evaluating your own sensor applications.
These kits speed up your time to market by combining a linear or rotary sensor with a programmable PIC18F microcontroller (MCU). Offering many of the same capabilities of the Pro kits, these are smaller reference designs that can be used in your end application.
This evaluation board facilitates rapid system prototyping by combining a position sensor with the popular mikroBUS connector. Using this connector, you can attach the sensor to any microcontroller evaluation board that also contains this connector.
Each inductive position sensor IC has several different evaluation boards to choose from. We offer EVBs for linear position sensors, angular/rotary position sensors and even redundancy. Use the provided cable to interface these boards automatically with our IPCE programmer and software.
Providing a simple interface between an EVB and a laptop or PC, the IPCE programmer and software enable you to capture data, measure and automatically calibrate your position sensor.
This window, which is the most powerful and yet simple-to-use feature of the software, provides an easy way to change the IC’s operation to meet your system requirements. You can adjust all EEPROM parameters, including I/O interface options, sampling rate and analog front end, or make small adjustments to the calibration points.
Instantly capture data by clicking on the "capture data" button or do it automatically through the TCP/IP protocol. Then use the “Save Datalog” button to easily save the captured data in an Excel file. A unique sensor debug feature also allows you to capture the raw PCB sensor output, which is perfect when you want to understand how your unique mounting may be impacting the design. This mode gives you access to the internal Analog-to-Digital Converter (ADC) values, including fault diagnosis information to help you rapidly bring your sensor to production.
After measuring the sensor, use the analysis window to easily implement sensor linearization with the auto-calibration function. The software provides the optimal accuracy that can be achieved using the IC’s built-in calibration memory, or you can use an external Microchip MCU to achieve even better accuracy.
Our Inductive Position Sensor User Library eliminates the need for you to do any equations, calculations or IC programming. Just add these PCB sensor layouts to your own board and order the right sensor IC to build your own application. Then connect to either the PWM, analog or SENT interface to the system controller and start reading position data. The sensor library offers linear and rotational sensor examples. You can use them as is or follow one of the instructions guides for modifying the examples to meet your specific requirements.
LX3301A Rotary Evaluation Kit
LX3301A Linear Evaluation Kit
LX3302A Rotary Evaluation Kit
LX3302A Linear Evaluation Kit
LX3302A Rotary Dual Redundancy Evaluation Kit
LX3301A Rotary Evaluation Board
LX3301A Linear Evaluation Board
LX3302A Rotary Evaluation Board
LX3302A Linear Evaluation Board
LX3302A Rotary Dual Redundancy Evaluation Board
IPCE Programmer for Inductive Sensors
Explore an interactive demo to gain a basic understanding of the operating modes of our Inductive Position Sensors product line.
Check out our video playlist to learn about a variety of inductive position sensor topics.
Live Chat