Low-Cost Voltage Boosters for Low-Current Applications
Charge pump ICs are simple and low-cost solutions for boosting voltage under light load conditions in small, battery-operated and other low-power applications. Unlike boost converters, charge pump ICs can operate without inductors and other external components and require just two capacitors for energy storage. This reduces costs and saves board space in your design. Our portfolio of charge pumps includes devices that enable doubled, inverted or regulated voltage output in a variety of applications including LED lighting, automotive, industrial and more.
Charge Pump Benefits
Charge Pump Features
Benefits
Reduce costs: cost-effective alternative to conventional boost converter (switching regulator)
Simplify development: easy-to-implement solutions for low-current applications
Save board space: no need for inductors or external Field Effect Transistors (FETs)
Speed up time to market: excellent options for reducing development time for battery-powered applications
Features
Highly efficient for low-output currents
Regulated, inverted or doubled output voltage options available
Wide input voltage up to 18V
Selectable output of 3.3V or 5.0V on regulated charge pumps
Adjustable output from 1.5V to 5.5V on regulated charge pumps
Design Resources
MPLAB® Analog Designer
This tool provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.
This simulation tool uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.
Our complimentary MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}