We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

USB Port Controller Chip Solution


Our port power controllers integrate a single USB port power switch, capable of up to 2.5A of continuous current, as well as a USB 2.0-compliant data switch. These solutions also include up to 10 preloaded battery charger emulation profiles that are compatible with BC1.2 CDP, DCP, YD/T-1591 as well as most Apple® portable devices. When a portable device is plugged in, the controller will automatically cycle through these profiles until charging commences. These controllers also allow portable device charging when an application or host is in standby or in a sleep state. Target applications include notebook and desktop computers, tablets, monitors, docking stations, printers and AC/DC wall adapters.

Live Chat

Need Help?

Privacy Policy