We are continually expanding upon our PIC® microcontroller (MCU) portfolio, with an emphasis on reducing costs while developing products with a strong mix of peripherals including LCD controllers, Pulse-Width Modulators (PWMs), Analog-to-Digital Converters (ADCs), comparators, timers and communication. In addition to standard peripherals, we bring extra value to PIC MCUs by developing unique and exclusive peripherals that allow embedded lighting engineers to simplify their designs and create innovative applications and products.
|
Title
|
|
|---|---|
| Combining the CLC and NCO to Implement a High Resolution PWM | Download |
| Bit Banged LIN Slave Node for PIC16 & PIC18 | Download |
| High-Efficiency Solutions for Portable LED Lighting | Download |
| Dimming AC Incandescent Lamps Using A PIC10F200 | Download |
| Alternate Use of the HV9922 as an Off-line, Non-isolated, 50 to 100 mA Auxiliary Power Supply | Download |
| HV9910B: Constant, Off-time, Buck-based LED Driver | Download |
| Buck Configuration High-Power LED Driver | Download |
| Improving the Efficiency of a HV9930/AT9933 Boost-Buck Converter | Download |
| A Technique to Increase the Frequency Resolution of PICmicro MCU PWM Modules | Download |
| Dimming Power LEDs Using a SEPIC Converter and MCP1631 PIC Attach PWM Controller | Download |
| Compatibility and Functional Differences between the HV9961 and HV9910B LED Drivers | Download |
| Offline Power Converter for High-Brightness LEDs Using the PIC16HV785 Microcontroller | Download |
| Designing with HV Microcontrollers | Download |
| HV9910B: Buck-based LED Driver | Download |
| Designing a Boost-Switching Regulator with the MCP1650 | Download |
| Transformerless Power Supplies: Resistive and Capacitive | Download |
| Isolated Constant Power Converter Using the HV9922 | Download |
| DALI Control Gear | Download |
| A Digital Constant Current Power LED Driver | Download |
| Digitally Addressable Lighting Interface (DALI) Communication | Download |
| AT9933: Designing a Boost-Buck converter with the HV9930 | Download |
| Software PWM Generation for LED Dimming and RGB Color Applications | Download |
| Maximum Power Solar Converter | Download |