External Graphics Controller
Our 16-bit and 32-bit microcontrollers (MCUs) can work with an external graphics controller to support larger screen sizes or more advanced graphical features when using MCUs with no integrated graphics capabilities.
Our free-to-use MPLAB® Harmony v3 embedded software development framework provides optimized peripheral libraries, drivers, graphics libraries and application examples for 32-bit PIC® (MIPS®-based) and SAM (Arm® Cortex®-based) MCUs to support external graphics controllers.