We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Ethernet NIC/Bridge Solutions for Flexible Interface Integration


Ethernet NIC/bridge devices enable you to implement Ethernet connectivity to a host processor via USB, High-Speed Inter-Chip (HSIC), Peripheral Component Interconnect (PCI™) or PCI Express® (PCIe®) interfaces. In the case of USB, these solutions enable fanning out the local bus, providing flexibility toward additional downstream ports.

Demo and Evaluation Boards


Part Number: Quantity: Price per Unit (in USD): Total Amt:
EV34F18A

The EVB-PCI11414C is a demonstration and evaluation platform that provides interface options for evaluating the PCI11414C .   Providing 2.5G Ethernet, an integrated USB 3.2 Gen 2 (10G) host controller and programmable I/O options (I2C/SPI/UART/GPIO), on a six-layer RoHS-compliant Printed Circuit Board (PCB). This platform allows the user to gain an understanding of the product and accelerate their integration of this solution within their design.  Ethernet Precision Time Protocol and PCIe Precision Time Measurement (PTM) are both supported using this hardware.

Kindly note:

  • Access to documentation requires a valid NDA.
  • For assistance, please contact your regional Microchip representative via the Microchip Offices page.
EV58R78A

The EVB-PCI11010C is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the PCI11010C, a single-chip PCIe® switch with RGMII/SGMII Ethernet MAC (with IEEE-1588v2 support) and programmable I/O options (I2C/SPI/UART/GPIO), on a six-layer RoHS-compliant Printed Circuit Board (PCB). This kit allows the user to gain an understanding of the product and accelerate the integration of the PCI11010C into the user’s design.

Kindly note:

  • Access to documentation requires a valid NDA.
  • For assistance, please contact your regional Microchip representative via the Microchip Offices page.
EVB-LAN9730-MII

LAN9730 High-Speed USB 2.0 HSIC to 10/100 Ethernet Customer Evaluation Board

EVB-LAN9500A-LC

The EVB-LAN9500A-LC is an Evaluation Board EVB that utilizes the LAN9500A to provide a fully functional, bus-powered USB to Ethernet interface. 

EVB-LAN9500A-MII

The EVB-LAN9500A-MII is an Evaluation Board EVB that utilizes the LAN9500A to provide a fully functional, USB to Ethernet interface. 

Live Chat

Need Help?

Privacy Policy