Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Smart Card ISO-7816 Library for PIC18F, PIC24/dsPIC and PIC32 Microcontrollers



Microchip’s smart card library supports PIC18, PIC24, dsPIC and PIC32 microcontrollers; it provides the API necessary to communicate with the ISO7816-3/4 compliant smartcard.

This release of library supports the Asynchronous T=0 protocol for smart card. T=1 protocol & further enhancements for the current library will be done in the future releases of the stack.

Smart card ISO7816 Library for PIC18F, PIC24/dsPIC and PIC32 Microcontrollers is part of the Microchip Applications Library

Visit http://www.microchip.com/pagehandler/en-us/devtools/mla/home.html

Downloads

No records to display.