Change Product Group
leftnavToggle

Power Management - System Supervisors/Voltage Detectors Products

Loading..
Product Buy Status Documents Automotive Recommended 5K Pricing Product Type Watchdog Timer Manual Reset Power Fail Operating Temp. Range (°C) VCC Range (V) Nominal Reset Voltage (V) Reset Type Output Typical Reset Pulse Width (ms) Typical Supply Current (µA) Packages
MCP100 In Production Yes $0.20 Supervisor No No No -40 to 85 1.0 - 5.5 2.7, 3, 3.15, 4.5, 4.6, 4.75, 4.85 Active Low Push-Pull 350 45 3/SOT-23, 3/TO-92
MCP101 In Production Yes $0.20 Supervisor No No No -40 to 85 1.0 - 5.5 2.7, 3, 3.15, 4.5, 4.6, 4.75, 4.85 Active High Push-Pull 350 45 3/SOT-23, 3/TO-92
MCP102 In Production Yes $0.29 Supervisor No No No -40 to 125 1 - 5.5 1.95 (I-Temp), 2.4, 2.7, 3, 3.15, 4.5, 4.75 Active Low Push-Pull 120 1 3/SC70, 3/SOT-23, 3/TO-92,
8/SOIC 150mil
MCP103 In Production Yes $0.29 Supervisor No No No -40 to 125 1 - 5.5 1.95 (I-Temp), 2.4, 2.7, 3, 3.15, 4.5, 4.75 Active Low Push-Pull 120 1 3/SC70, 3/SOT-23
MCP111 In Production Yes $0.20 Detector No No No -40 to 125 1.0 - 5.5 1.87(Itemp), 2.29, 2.59, 2.86, 2.87, 3.03, 4.31, 4.56 Active Low Open-Drain 0 1 3/SC70, 3/SOT-23, 3/SOT-89,
3/TO-92, 5/SOT-23
MCP112 In Production Yes $0.24 Detector No No No -40 to 125 1.0 - 5.5 1.87(Itemp), 2.29, 2.59, 2.86, 2.87, 3.03, 4.31, 4.56 Active Low Push-Pull 0 1 3/SC70, 3/SOT-23, 3/SOT-89,
3/TO-92
MCP120 In Production Yes $0.24 Supervisor No No No -40 to 85 1.0 - 5.5 2.7, 3, 3.15, 4.5, 4.6, 4.75, 4.85 Active Low Open-Drain 350 45 3/SOT-23, 3/TO-92, 8/SOIC
MCP121 In Production Yes $0.27 Supervisor No No No -40 to 125 1 - 5.5 1.95 (I-Temp), 2.4, 2.7, 3, 3.15, 4.5, 4.75 Active Low Open-Drain 120 1 3/SC70, 3/SOT-23, 3/TO-92,
8/SOIC 150mil
MCP130 In Production Yes $0.24 Supervisor No No No -40 to 85 1.0 - 5.5 2.7, 3, 3.15, 4.5, 4.6, 4.75, 4.85 Active Low Open-Drain 350 45 3/SOT-23, 3/TO-92, 8/SOIC
MCP131 In Production Yes $0.29 Supervisor No No No -40 to 125 1 - 5.5 1.95 (I-Temp), 2.4, 2.7, 3, 3.15, 4.5, 4.75 Active Low Open-Drain 120 1 3/SC70, 3/SOT-23, 3/TO-92,
8/SOIC 150mil
MCP1316 In Production Yes $0.39 Supervisor Yes Yes No -40 to 125 1.0 - 5.5 2.9, 4.6, (2.0-2.4V=I-Temp, 2.4-4.7=Ext) Active Low Push-Pull 200 1 5/SOT-23
MCP1316M In Production Yes $0.39 Supervisor Yes Yes No -40 to 125 1.0 - 5.5 2.9, 4.6, (2.0-2.4V=I-Temp, 2.4-4.7=Ext) Active Low Open-Drain 200 1 5/SOT-23
MCP1317 In Production Yes $0.39 Supervisor Yes Yes No -40 to 125 1.0 - 5.5 2.9, 4.6, (2.0-2.4V=I-Temp, 2.4-4.7=Ext) Active High Push-Pull 200 1 5/SOT-23
MCP1318 In Production Yes $0.42 Supervisor Yes No No -40 to 125 1.0 - 5.5 2.9, 4.6, (2.0-2.4V=I-Temp, 2.4-4.7=Ext) Active Low/High or High/Low Dual Output Open-Drain and/or Push-Pull 200 1 5/SOT-23
MCP1318M In Production Yes $0.39 Supervisor Yes No No -40 to 125 1.0 - 5.5 2.9, 4.6, (2.0-2.4V=I-Temp, 2.4-4.7=Ext) Active Low/High or High/Low Dual Output Open-Drain and/or Push-Pull 200 1 5/SOT-23
MCP1319 In Production Yes $0.42 Supervisor No Yes No -40 to 125 1.0 - 5.5 2.9, 4.6, (2.0-2.4V=I-Temp, 2.4-4.7=Ext) Active Low/High or High/Low Dual Output Open-Drain and/or Push-Pull 200 1 5/SOT-23
MCP1319M In Production Yes $0.41 Supervisor No Yes No -40 to 125 1.0 - 5.5 2.9, 4.6, (2.0-2.4V=I-Temp, 2.4-4.7=Ext) Active Low/High or High/Low Dual Output Open-Drain and/or Push-Pull 200 1 5/SOT-23
MCP1320 In Production Yes $0.39 Supervisor Yes Yes No -40 to 125 1.0 - 5.5 2.9, 4.6, (2.0-2.4V=I-Temp, 2.4-4.7=Ext) Active Low Open-Drain 200 1 5/SOT-23
MCP1321 In Production Yes $0.39 Supervisor Yes No No -40 to 125 1.0 - 5.5 2.9, 4.6, (2.0-2.4V=I-Temp, 2.4-4.7=Ext) Active Low/High or High/Low Dual Output Open-Drain and/or Push-Pull 200 1 5/SOT-23
MCP1322 In Production Yes $0.42 Supervisor No Yes No -40 to 125 1.0 - 5.5 2.9, 4.6, (2.0-2.4V=I-Temp, 2.4-4.7=Ext) Active Low/High or High/Low Dual Output Open-Drain and/or Push-Pull 200 1 5/SOT-23
MCP809 In Production Yes $0.19 Supervisor No No No -40 to 85 1.0 - 5.5 2.7, 3.0, 3.15, 4.5, 4.6, 4.75, 4.85 Active Low Push-Pull 350 45 3/SOT-23
MCP810 In Production Yes $0.24 Supervisor No No No -40 to 85 1.0 - 5.5 2.7, 3.0, 3.15, 4.5, 4.6, 4.75, 4.85 Active High Push-Pull 350 45 3/SOT-23
TC1270A In Production Yes $0.36 Supervisor No Yes No -40 to 125 1.0 - 5.5 2.7, 3, 3.15, 4.5, 4.75 Active Low Push-Pull 280 7 4/SOT-143, 5/SOT-23
TC1270AN In Production Yes $0.36 Supervisor No Yes No -40 to 125 1.0 - 5.5 2.7, 3, 3.15, 4.5, 4.75 Active Low Open-Drain 280 7 4/SOT-143, 5/SOT-23
TC1271A In Production Yes $0.36 Supervisor No Yes No -40 to 125 1.0 - 5.5 2.7, 3, 3.15, 4.5, 4.75 Active High Push-Pull 280 7 4/SOT-143, 5/SOT-23
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
5K Pricing
Product Type
Watchdog Timer
Manual Reset
Power Fail
Operating Temp. Range (°C)
VCC Range (V)
Nominal Reset Voltage (V)
Reset Type
Output
Typical Reset Pulse Width (ms)
Typical Supply Current (µA)
Packages