Product |
Buy |
Status |
Documents |
5K Pricing |
MOST Speed Grade |
PHY Type |
Interfaces |
Content Protection Support |
Operating Voltage (V) |
Temp Range Min.(° C) |
Temp Range Max.(° C) |
Packages |
OS8104A |
|
In Production Consider: OS81050, OS81060 |
 |
Call for pricing |
25 Mbps |
optical |
I2C, I2S, S/PDIF, Parallel |
No |
3.3 |
-40 |
95 |
QFP44, ETQFP44 |
OS81050 |
|
In Production Consider: OS81060 |
 |
Call for pricing |
25 Mbps |
optical |
I2C, I2S, MediaLB |
with companion IC |
3.3/2.5 |
-40 |
105 |
TQFP44, ETQFP44 |
OS81060 |
|
In Production |
 |
Call for pricing |
25 Mbps |
optical |
I2C, I2S, MediaLB |
with companion IC |
3.3/1.8 |
-40 |
105 |
QFN40 |
OS81092 |
|
In Production |
 |
Call for pricing |
50 Mbps |
UTP |
I2C, I2S, MediaLB |
with companion IC |
3.3/1.8 |
-40 |
105 |
QFN48 |
OS81110 |
|
In Production Consider: OS81118, OS81119 |
 |
Call for pricing |
150 Mbps |
optical, coax (*) |
I2C, I2S, MediaLB, SPI, TSI |
with companion IC |
3.3/1.8 |
-40 |
105 |
QFN48 |
OS81118 |
|
In Production Consider: OS81119, OS81110 |
 |
Call for pricing |
150 Mbps |
optical, coax (integrated) (*) |
I2C, Streaming Port, MediaLB, SPI, USB |
with companion IC |
3.3/1.8/1.2 |
-40 |
125 |
QFN72 |
OS81119 |
|
In Production Consider: OS81118, OS81110 |
 |
Call for pricing |
150 Mbps |
Dual Port: optical, coax (integrated) |
I2C, I2S, MediaLB, SPI, USB |
with companion IC |
3.3/1.8/1.2 |
-40 |
125 |
QFN88 |
OS81210 |
|
Samples Available Consider: OS81212, OS81214, OS81216 |
 |
Call for pricing |
50 Mbps |
Unshielded Twisted Pair (UTP) |
I2C, I2S/TDM/PDM, MediaLB, SPI, USB |
with companion IC |
3.3/1.8/1.2 |
-40 |
125 |
QFN64 |
OS81212 |
|
Samples Available Consider: OS81210, OS81214, OS81216 |
 |
Call for pricing |
50 Mbps |
Unshielded Twisted Pair (UTP) |
I2C, I2S/TDM/PDM, MediaLB, SPI |
with companion IC |
3.3/1.8 |
-40 |
125 |
QFN56 |
OS81214 |
|
Samples Available Consider: OS81210, OS81212, OS81216 |
 |
Call for pricing |
50 Mbps |
Unshielded Twisted Pair (UTP) |
I2C ,I2S/TDM/PDM, SPI |
with companion IC |
3.3/1.8 |
-40 |
125 |
QFN48 |
OS81216 |
|
Future Product Consider: OS81210, OS81212, OS81214 |
 |
Call for pricing |
50 Mbps |
Unshielded Twisted Pair (UTP) |
I2C ,I2S/TDM/PDM |
with companion IC |
3.3/1.8 |
-40 |
125 |
QFN48 |
OS82150 |
|
In Production Consider: OS81118 |
 |
Call for pricing |
150 Mbps |
coax |
Interface to MOST150 INIC |
N/A |
3.3 |
-40 |
105 |
16-pin, 4 mm QFN |