Change Product Group
leftnavToggle

Serial Peripherals Products

Loading..
Product Buy Status Documents Automotive Recommended 5K Pricing Description Operating Voltage (V) Interface Max. Bus Frequency (kBits/s) Packages
MCP23016 Mature Product $1.21 16-bit I/O Port Expander 2.0 - 5.5 I²C™ 400 28/QFN, 28/SSOP, 28/SOIC,
28/SPDIP
MCP23017 In Production No $0.91 16-bit I/O Port Expander 1.8 - 5.5 I²C™ 1700 28/QFN, 28/SSOP, 28/SOIC,
28/SPDIP
MCP23018 In Production Yes $1.14 16-bit I/O Port Expander 1.8 - 5.5 I²C™ 3400 24/QFN, 24/SSOP, 28/SOIC,
28/SPDIP
MCP23S17 In Production No $0.96 16-bit I/O Port Expander 1.8 - 5.5 SPI 10000 28/QFN, 28/SSOP, 28/SOIC,
28/SPDIP
MCP23S18 In Production Yes $1.22 16-bit I/O Port Expander 1.8 - 5.5 SPI 10000 24/QFN, 28/SOIC, 28/SPDIP
MCP23008 In Production No $0.78 8-bit I/O Port Expander 1.8 - 5.5 I²C™ 1700 20/QFN, 20/SSOP, 18/SOIC,
18/PDIP
MCP23009 In Production Yes $0.86 8-bit I/O Port Expander 1.8 - 5.5 I²C™ 3400 16/QFN, 20/SSOP, 18/SOIC,
18/PDIP
MCP23S08 In Production No $0.82 8-bit I/O Port Expander 1.8 - 5.5 SPI 10000 20/QFN, 20/SSOP, 18/SOIC,
18/PDIP
MCP23S09 In Production Yes $0.91 8-bit I/O Port Expander 1.8 - 5.5 SPI 10000 16/QFN, 18/SOIC, 18/PDIP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
5K Pricing
Description
Operating Voltage (V)
Interface
Max. Bus Frequency (kBits/s)
Packages