Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

RN-171-PICTAIL

Part Number: RN-171-PICtail

Status: No Longer Available

Summary:

This product is no longer available for sale.
The RN-171-PICtail™/ PICtail Plus Daughter Board allows customers to easily develop Wi-Fi applications using Microchip’s 8, 16 and 32-bit PIC® microcontrollers. Includes a fully integrated TCP/IP stack allowing for a simple serial to Wi-Fi connection to the microcontroller.

Also see
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • FCC/CE/IC certified 2.4 GHz IEEE 802.11b/g transceiver
    • Plugs into Microchip’s Explorer 16 and PIC18 Explorer development boards
    • Adds wireless capability to designs targeting the Microchip development eco-system.
    • Compatible with 4, 8, 16, and 32-bit MCUs
    • Ultra-low power: 4 µA sleep, 38 mA Rx, 120 mA Tx at 0 dBm
    • Configurable transmit power
    • RF Pad Antenna

Summary

This product is no longer available for sale.
The RN-171-PICtail™/ PICtail Plus Daughter Board allows customers to easily develop Wi-Fi applications using Microchip’s 8, 16 and 32-bit PIC® microcontrollers. Includes a fully integrated TCP/IP stack allowing for a simple serial to Wi-Fi connection to the microcontroller.

Also see RN-131-PICtail

Package Contents

  • RN-171-PICtail Daughter Board
  • 2 jumpers (for use with the PIC18 Explorer board only)