Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

PoE PD Dev Tools

This evaluation board provides designers with the environment needed for evaluating the performance and implementation of PD applications based on the PD70201 device. The board uses a single PD device, PD70201ILQ, to support the detection, class, and power supplying phases on the 2/4 pairs of the Cat5 cable. The PD70201ILQ supports a standard IEEE 802.3at Type 2 interface.
The PD70100EVB15B evaluation board provides designers with the needed environment to evaluate the performance and implementation of PD applications based on PD70100 PDchip. The evaluation board enables PD designers to evaluate Microchip's PDchip solution.
The PD70101EVB15F-12 evaluation board provides designers with the needed environment to evaluate the performance and implementation of PD applications based on PD70101 PD-chip. The evaluation board enables PD designers to evaluate Microchip's PD-chip solution.
The PD70101EVB3F evaluation board provides designers with the needed environment to evaluate the performance and implementation of PD applications based on PD70101 PD-chip. The evaluation board enables PD designers to evaluate Microchip's PD-chip solution.
The PD70101EVB6F evaluation board provides designers with the needed environment to evaluate the performance and implementation of PD applications based on PD70101 PD-chip. The evaluation board enables PD designers to evaluate Microchip's PD-chip solution.
The PD70101EVB15F-5 evaluation board provides designers with the needed environment to evaluate the performance and implementation of PD applications based on PD70101 PD-chip. The evaluation board enables PD designers to evaluate Microchip's PD-chip solution.
The PD70201EVB25F-12 evaluation board provides designers with the environment needed for evaluating the performance and implementation of PD applications based on the PD70201 device. The board uses a single PD device, PD70201ILQ, to support the detection, class, and power supplying phases on the 2/4 pairs of the Cat5 cable. PD70201ILQ supports a standard IEEE 802.3at Type 2 interface.
The PD70201EVB47F evaluation board provides designers with an environment needed to evaluate the performance and implementation of PD applications based on PD70201 device. The board is using a single PD device PD70201ILQ to support the detection, Class and Power supplying phases on the 4 pairs of the Cat5 cable. PD70201ILQ supports the current of the 4 pairs, which is twice the level of a standard IEEE802.3AT Type 2 interfaces.
The PD70201EVB25F-3 evaluation board provides designers with the environment needed for evaluating the performance and implementation of PD applications based on the PD70201 device. The board uses a single PD device, PD70201ILQ, to support the detection, class, and power supplying phases on the 2/4 Pairs of the Cat5 cable. PD70201ILQ supports a standard IEEE 802.3at Type 2 interface.
The PD70201EVB25FW-3 evaluation board provides designers with an environment needed for evaluating the performance and implementation of PD applications based on PD70201 controller. The board is using a single PD controller, PD70201ILQ, to support the detection, class, and power supplying phases on the 4 pairs of the Cat5 cable. The board supports sync detection of the 4 pairs. PD70201ILQ supports the current of the HDBaseT over 4 Pairs, which is more than twice the power of a standard IEEE 802.3at Type 2 interface.
The PD70201EVB25F-5 evaluation board provides designers with the environment needed for evaluating the performance and implementation of PD applications based on the PD70201 device. The board uses a single PD device, PD70201ILQ, to support the detection, class, and power supplying phases on the 2/4 pairs of the Cat5 cable. PD70201ILQ supports a standard IEEE 802.3at Type 2 interface.
The PD70201EVB-25F-D-5 evaluation board is used for evaluating the performance of the PD70201 device, which contains both the standard 802.3at PD application interface, and a PWM controller. It provides designers with the environment needed for evaluating the performance and implementation of PD applications based on the PD70201 device. The board uses a single PD device (PD70201ILQ) to support the detection, classification, and powering phases on the 2/4 pairs of the Cat5 cable. PD70201ILQ supports a standard IEEE802.3at Type 2 interface as well as wide range non-standard input voltages.
The PD70201EVB-U-25F-5 board is used for evaluating the performance of the PD70201 device in both standard IEEE 802.3at and non-standard applications with input 17-54 V . The board is a 25 W PD consisting of DC isolated DC-DC converter to step down voltage to 5 V. The AUX input gets priority in supplying the load, when it is connected to the application and the PD inputs act as backup power if the AUX is disconnected. The evaluation board provides designers with the environment needed for evaluating the performance and implementation of PD applications based on the PD70201 device. The board uses a single PD device (PD70201ILQ) to support the detection, classification, and power supplying phases on the 2/4 pairs of the Cat5 cable. PD70201ILQ supports a standard IEEE 802.3at Type 2 interface as well as wide range non-standard input voltage.
PD70224EVB evaluation board provides designers with the environment needed for evaluating the performance and implementation of PD applications based on PD70224 and PD70210 devices. The board uses a single PD device, PD70210ILD, to support the detection, class, and power supplying phases on the 2/4 pairs of the Cat5 cable. The EVB supports a standard Twin HDBaseT interface and compatible to IEEE802.3AT Type 2 interface. PD70210ILD has a power good signal pin.
The PD70224EVB with auxiliary power evaluation board provides designers with the environment needed for evaluating the performance and implementation of PD applications based on PD70224 and PD70210A devices. The board uses a single PD device, PD70210AILD, to support the detection, class, and power supplying phases on the 2/4 pairs of the Cat5 cable. EVB supports a standard Twin HDBaseT interface and compatible to IEEE802.3AT Type 2 interface. This version features the PD70210A which has a wall adapter pin (WA_EN) for adapter priority.
The evaluation board provides designers with the environment needed for evaluating the performance and implementation of surge protection and the surge immunity performance of PD applications with active bridge PD70224 for common mode surges per EN61000-4-5 (2014 Ed.3) up to 4 kV.
The evaluation board provides designers with the environment needed for evaluating the performance and implementation of surge protection and the surge immunity performance of PD applications with diode bridges for differential mode surges per ITU-T K21 2019 up to 6 kV and common mode surges per EN61000-4-5 (2014 Ed.3) up to 4 kV.
The PD70211EVB51F-12 evaluation board provides designers with an environment needed for evaluating the performance and implementation of PD applications based on PD70211 controller. The board is using a single PD controller, PD70211ILQ, to support the Detection, Class, and Power Supplying phases on the 4 pairs of the Cat5 cable. The board supports sync detection of the 4 pairs. PD70211ILQ supports the current of the HDBaseT over 4 pairs, which is more than twice the power of a standard IEEE 802.3at Type 2 interface.
The PD70211EVB72FW-12 evaluation board provides designers with an environment needed for evaluating the performance and implementation of PD applications based on PD70211 controller. The board is using a single PD controller, PD70211ILQ, to support the detection, class, and power supplying phases on the 4 pairs of the Cat5 cable. The board supports sync detection of the 4 pairs. PD70211ILQ supports the current of the HDBaseT over 4 pairs, which is more than twice the power of a standard IEEE 802.3at Type 2 interface.
The PD70211EVB50FW-3 evaluation board provides designers with an environment needed for evaluating the performance and implementation of PD applications based on PD70211 controller. The board is using a single PD controller, PD70211ILQ, to support the Detection, Class, and Power Supplying phases on the 4 pairs of the Cat5 cable. The board supports sync detection of the 4 pairs. PD70211ILQ supports the current of the HDBaseT over 4 pairs, which is more than twice the power of a standard IEEE 802.3at Type 2 interface.
The PD70211EVB50FW-5 evaluation board provides designers with an environment needed for evaluating the performance and implementation of PD applications based on PD70211 controller. The board is using a single PD controller, PD70211ILQ, to support the Detection, Class, and Power Supplying phases on the 4 pairs of the Cat5 cable. The board supports sync detection of the 4 pairs. PD70211ILQ supports the current of the HDBaseT over 4 Pairs, which is more than twice the power of a standard IEEE802.3AT Type 2 interface.