Microchip Technology Inc
Menu

Memory/RTCC

Designers face the challenge of keeping system costs down while still accomplishing this task. If this record-keeping portion of the system is tampered with, revenues collected from the end customer could be drastically reduced. To prevent the loss of billing data in the event of a power failure, this data is stored regularly into non-volatile memory—as often as once a minute or 525,600 writes per year. This means that a high-endurance memory such as an EEPROM or serial SRAM and a real-time clock that is accurate over temperature is required.

For reliable code and data storage, Microchip offers a broad range of NOR flash memory products, including Parallel Flash, SPI, and SQI®. The various available densities, wide voltage and temperature ranges, and very small packages allow Microchip flash to excel in any metering application. SuperFlash products support cost-effective, non-volatile memory data storage solutions while offering industry-leading features coupled with fixed and fast program/erase times, ultra-low power consumption, high endurance, and excellent reliability.

Real-Time Clock/Calendar Features

  • Current as low as 700nA max.
  • Operates to 1.3V
  • Battery switchover for backup power (Vbat)
  • Timestamps at power fail and restore
  • Wide digital trimming range
  • Event Detect input with switch debounce
  • Watchdog Timer
  • I²C or SPI serial interface available

SuperFlash® Memory Features

  • 100 years data retention (JEDEC standard A103)
  • 100K Endurance (JEDEC standard A117)
  • Small Sector Architecture
  • Fastest and Fixed Erase/Program times
  • Ultra low power consumption for battery operated applications
  • Execute-In-Place (XIP) capability with low latency
  • Support for high frequency/bandwidth
  • Cutting edge micro-packages available
SuperFlash

Memory Features

  • High endurance serial EEPROM up to 1M Erase/Write Cycles
  • I²C or SPI serial interface
  • Industry leading reliability
  • Wide operating voltage and temperature
  • SPI Serial SRAM has unlimited endurance
  • SRAM in small 8-pin package
Serial EEPROMS
Tabs / Utility Metering Solutions
Products
Documentation
Software
Reference Designs

Utility Metering

Title Part Number Devices Supported
MCP6L02 & PIC18F65J90 1-Phase Energy Meter ARD00370 MCP6L02, MCP1754S, MCP1703, MCP2200, 24FC256, PIC18F65J90
MCP3911 & PIC18F85K90 1-Phase Energy Meter ARD00385 MCP3911, MCP1703, MCP2200, MCP6001, PIC18F85K90
MCP39F521 Power Meter ADM00686 MCP39F521, MCP1754S, MCP2221, MCP9700
MCP39F511 Power Meter ADM00667 MCP39F511, MCP2221, MCP6021, MCP9700
MCP39F11N Power Meter ADM00706 MCP39F511N, MCP1754S, MCP2221
MCP39F501 Power Meter ARD00455 MCP39F501, MCP1754S, MCP2200, MCP9700
MCP3905A Energy Meter MCP3905RD-PM1 MCP3905A, MCP3906A

Metering Video Channel