We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Software Library

Fixed Point Math Library for PIC24 and dsPIC


The Fixed Point Math Library simplifies writing fixed point algorithms, supporting both Q15 and Q16 data formats. Using the simple, C callable functions contained in the library complex fixed point mathematical operations can be easily executed. The library is built into the MPLAB C Compiler and is part of every install.

 

Description
The Fixed Point Math Library contains functions for manipulating Q15 and Q16 integers. The 16-bit Language Tools document details the operation of the Q15 and Q16 formats and explains each function in detail.

Features
• Free library included with MPLAB compiler

• Compatible with the Microchip PIC24and dsPIC families
• Over 30 math functions for working with Q15 or Q16 data

• Detailed explanation of Q formatted data

• Detailed description of each function

• Highly optimized functions for fast execution

Devices Supported
All processors in the PIC24and dsPIC DSC family

Getting Started
• Download and install MPLAB and the free trial version of the C compiler

• See Chapter 5 of the 16-bit Language Tools Library for complete documentation of the Fixed Point Math Library

• Start writing Q formatted math code!

 

Common Fixed Point Math Functions

Function

Description

 

_Q1Xabs*

Absolute value of a Q15/Q16 value

_Q1Xsin*

Sin of a Q15/Q16 number

_Q1Xcos*

Cos of a Q15/Q16 number

_Q1Xtan*

Tan of a Q15/Q16 number

_Q1Xasin*

Arc sin of a Q15/Q16 value

_Q1Xacos*

Arc cos of a Q15/Q16 value

_Q1Xatan*

Arc tan of a Q15/Q16 value

_Q1Xadd*

Sums two Q15/Q16 values, taking care of overflow and underflow

_Q1Xsub*

Subtracts two Q15/Q16 values, taking care of overflow and underflow

_Q1Xlog*

Log of a Q15/Q16 number

_Q1Xatoi*

Converts ASCII number to a Q15/Q16 number

_Q1Xftoi*

Converts a single precision floating point number to a Q1X value

_itoaQ1X*

Converts a Q1X value to an ASCII encoded number

_itofQ1X*

Converts Q1X value to a floating point value

*- function name contains either Q15 or Q16 depending on the variable type

A complete list of fixed point math functions is available in the 16-Bit Language Tool Libraries document



Documents


Title
Document Category
Date
16-Bit Language Tools Libraries Reference Manual Software 19 Jun 2015 Download