We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The PIC32MX270F256D PIM is designed to demonstrate the capabilities of the PIC32MX1XX/ 2XX family of devices using Explorer 16 Development Board. It enables USB and graphics development with the PIC32MX2XX series.

The PIC32MX1XX/2XX family of devices is high-performance 32-bit microcontrollers in low-pin count packages.

  • 50 MHz/83 DMIPS
  • 256 KB Flash
  • 64 KB RAM 
  • USB device/host/OTG support 
  • SPI/I2S
  • UARTs

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC32MX270F256D USB/Graphics 44-pin to 100-pinTQFP Plug-In Module (PIM) IS Reference Manual Download

Live Chat

Need Help?

Privacy Policy