Microchip Technology Inc

SmartCard Xplained Pro

Part Number: ATSMARTCARD-XPRO

The SmartCard Xplained Pro is intended for use along with the SAM L22 Xplained Pro to demonstrate and prototype Smart Card applications, leveraging the ISO7816 module on the SAM L22 chip.

    • SAM L22 Xplained Pro support
    • Smart Card read/write capability using serial-com from XPRO Expansion headers
    • ISO-7816 Smart card interface
    • EMV Level 1, Class B (3.3V operation)
    • T= 0 and T=1 support
    • ASF driver for smart card application