Microchip Technology Inc

SAM D21 Xplained Pro Evaluation Kit

Part Number: ATSAMD21-XPRO

The SAM D21 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the SAM D21 ARM® Cortex®-M0+ based microcontrollers. Xplained Pro Extension kits compatible with SAM D21 Xplained Pro can be purchased individually.

The ATSAMD21-XPRO evaluation kit does not include extension boards.

SAM D21 Xplained Pro supports many Xplained Pro extension kits, including I/O1 Xplained Pro, OLED1 Xplained Pro, QT1 Xplained Pro, and PROTO1 Xplained Pro.

To begin configuring software for your board, visit our web-based software configuration tool Atmel START.

    • SAMD21J18A microcontroller
    • One mechanical reset button
    • One mechanical user pushbutton - Wake-up, bootloader entry or general purpose
    • One yellow user LED
    • 32.768kHz crystal
    • USB interface, device and reduced host mode
    • 8 Mbit Serial Flash
    • 3 Xplained Pro extension headers
    • Embedded Debugger
      • Auto-ID for board identification in Atmel Studio
      • One yellow status LED
      • One green board power
      • LED Symbolic debug of complex data types including scope information
      • Programming and debugging
      • Data Gateway Interface: SPI, I2C, 4 GPIOs
      • Virtual COM port (CDC)
    • USB powered
    • Supported with application examples in Atmel Software Framework
Please check the following related dev tools also.
Atmel Software Framework



Documentation & Software Back To Top

Last Updated
Last Updated
10/18/2017 1:40:34 AM
12/11/2016 10:07:46 AM
12/10/2016 9:02:41 PM