Microchip Technology Inc

AT88CK590 Evaluation Kit

Part Number: AT88CK590

The CryptoAuthentication AT88CK590 Demo-evaluation Kit can be used with Crypto Evaluation Studio (ACES) software (Version 5.0.0 or greater) to easily explore the operation and architectures of the ATSHA204A, ATAES132A, and ATECC508A crypto element devices. The kit is a USB dongle with a built-in AVR AT90USB1287 microcontroller, and connects directly to a users PC. It is an excellent way to experiment with the three crypto element devices to learn about how they can be configured to perform symmetric authentication (SHA and AES), asymmetric authentication (ECDSA), key agreement (ECDH), and other cryptographic functions (depending on the particular device).

Complete source code, schematic, Bill of Materials, and Gerber files are available from .

To get started, please download ACES setup software below.


Documentation & Software Back To Top



Documents
Last Updated
Size
 
1/2/2017 10:54:05 PM
84KB
12/11/2016 10:12:48 AM
25KB
12/11/2016 10:10:38 AM
151KB