We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

MIC2877 is a compact and highly-efficient 2MHz synchronous boost regulator with a 6.5A switch. It features a bidirectional true load disconnect function which prevents any leakage current between the input and output when the device is disabled. MIC2877 operates in bypass mode automatically when the input voltage is greater than the target output voltage. At light loads, the boost converter goes to PFM mode to improve the efficiency. In shutdown mode, the regulator consumes less than 2uA. MIC2877 also features an integrated anti-ringing switch to minimize EMI, over voltage and over current protection, UVLO and thermal shutdown. MIC2877 is available in a FTQFN22-8LD package with a junction temperature range of -40°C to +125°C.​

· Fully-integrated, high-efficiency, 2MHz synchronous boost regulator
· Bidirectional true load disconnect, OVP and UVLO
· Pre-charge current limit and ultra-fast transient response
· Input voltage range from 2.5V to 5.5V
· 1.5A load current at VIN=2.5V and VOUT=5.0V
· 2.0A load current at VIN=3.0V and VOUT=5.0V
· Integrated anti-ringing switch for EMI reduction
· Up to 95% efficiency
· Less than 2µA shutdown current
· Bypass mode for VIN ≥ VOUT
· Overcurrent protection and thermal shutdown
· Fixed and adjustable output versions
· FTQFN22-8LD package

1x MIC2877 High Current Sync Boost Regulator (ADM00831)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC2877 High-Current Synchronous Boost Regulator Evaluation Board User’s Guide User Guide Download
MIC2877 6A ISW, Synchronous Boost Regulator with Bi-Directional Load Disconnect Data Sheets Download
MIC2877 High Current Sync Boost Regulator (ADM00831) BOM Board Design Files Download
MIC2877 High Current Sync Boost Regulator (ADM00831) Schematic Board Design Files Download
MIC2877 High Current Sync Boost Regulator (ADM00831) Gerber Files Board Design Files Download

Live Chat

Need Help?

Privacy Policy