The MCP2200 USB to UART with Isolation Demo Board is a USB to UART development and evaluation board for the MCP2200 device. This board is powered from the host’s USB port. Two of the MCP2200 GPIO pins (GP6 and GP7) are connected to LEDs used to indicate the USB to UART traffic when the associated pins are configured as TxLED and RxLED pins, respectively. The isolated side is powered
externally with 3V to 5.5V. The board offers 3.75 kV AC of electrical isolation for power and UART signals.
Microchip Technology Inc. provides a software package to be used with this board that can be downloaded from Microchip’s web site. This PC software is used to evaluate/demonstrate the MCP2200 as a Virtual Com Port (VCP) device. This software also allows custom device configurations.
A DLL is included to allow the development of the custom configurations and software applications to control the GPIOs, that can be downloaded from the product/board web page.
|
Title
|
|||
|---|---|---|---|
| MCP2200 Data Sheet | Download | ||
| MCP2200 Isolated USB to UART Demo Board (ADM00276) BOM | Download | ||
| MCP2200 Isolated USB to UART Demo Board (ADM00276) Gerbers | Download | ||
| MCP2200 Isolated USB to UART Demo Board (ADM00276) Layouts | Download | ||
| MCP2200 Isolated USB to UART Demo Board (ADM00276) Schematics | Download | ||
| MCP2200 USB to UART with Isolation Demo Board User's Guide | Download |
|
Title
|
Date
|
||
|---|---|---|---|
| MCP2200 User DLL 2014-10-10 | Download | 10 Oct 2014 | |
| MCP2200/MCP2221 Linux Driver Information | Download | 24 Jul 2014 | |
| MCP2200/MCP2221 Mac Driver Information | Download | 24 Jul 2014 | |
| MCP2200 Configuration Utility v1.3.1 | Download | 22 Feb 2013 | |
| MCP2200 Production Utility v1.1 | Download | 07 Aug 2012 | |
| MCP2200/MCP2221 Windows Driver and Installer | Download | 08 Mar 2021 |