Microchip Technology Inc

AC164395 - PM3 Universal Socket Module 20uQFN(3x3x0.5)mm 20uQFN(4x4x0.5)mm

Part Number: AC164395

 This PM3 Socket Module supports the programming of Microchip PIC16F MCUs of 20uQFN package, (3x3x0.5)mm or (4x4x0.5)mm body size using the MPLAB PM3 Programmer (DV007004). Please always refer to the Device Tool Selector (www.microchip.com/dtsapp) to verify the programmer and correct socket module.

     20uQFN package, (3x3x0.5)mm or (4x4x0.5)mm body size