Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY10E104

Status: Not Recommended for new designs

Features:

  • 600psmax propagation delay
  • Extended 100E VEE range of -4.2V to -5.5V
  • True and complementary outputs
  • OR/NOR function outputs
  • Fully compatible with Industry standard 10KH, 100K I/O levels
  • Internal 75Kω input pulldown resistors
  • Fully compatible with Motorola MC10E/100E104
  • Available in 28-pin PLCC package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The SY10/100E104 are quint 2-input AND/NAND gates designed for use in new, high-performance ECL systems.The E104 also features a function output, F, which is the OR of all five AND gate outputs, while F is the NOR. Both true and complementary outputs are provided.

Additional Features
    • 600psmax propagation delay
    • Extended 100E VEE range of -4.2V to -5.5V
    • True and complementary outputs
    • OR/NOR function outputs
    • Fully compatible with Industry standard 10KH, 100K I/O levels
    • Internal 75Kω input pulldown resistors
    • Fully compatible with Motorola MC10E/100E104
    • Available in 28-pin PLCC package
Parametrics
Name
Value
Input
LVPECL/HSTL
Supply Voltage
5V
Max Freq (GHz)
0.5
Icc (mA)
115
OE
True
RPE
False
FSI
False
Input Mux
True
Input EQ
False
Output Type
HSTL
Output Voltage
3.3V

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy