Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY100E404

Status: Not Recommended for new designs

Features:

  • Differential D and Q
  • Extended 100E VEE range of -4.2V to -5.5V
  • 700psmax propagation delay
  • High frequency outputs
  • Internal 75KΩ input pull-down resistors
  • Fully compatible with Motorola 10E/100E404
  • Available in 28-pin PLCC package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The SY10/100E404 are 4-bit differential AND/NAND devices. The differential operation of these devices make them ideal for pulse shaping applications where duty cycle skew is critical. Special design techniques were incorporated to minimize the skew between the upper and lower level gate inputs.Because a negative 2-input NAND function is equivalent to a 2-input OR function, the differential inputs and outputs of the devices also allow for their use as fully differential 2-input OR/NOR functions.The output RISE/FALL times of these devices are significantly faster than most other standard ECLinPS devices, resulting in an increased bandwidth.The differential inputs have clamp structures which will force the Q output of a gate in an open input condition to go to a LOW state. Thus, inputs of unused gates can be left open and will not affect the operation of the rest of the device.

Additional Features
    • Differential D and Q
    • Extended 100E VEE range of -4.2V to -5.5V
    • 700psmax propagation delay
    • High frequency outputs
    • Internal 75KΩ input pull-down resistors
    • Fully compatible with Motorola 10E/100E404
    • Available in 28-pin PLCC package
Parametrics
Name
Value
Supply Voltage
5V
OE
False
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Output Type
CMOS

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy