Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY100E112

Status: Not Recommended for new designs

Features:

  • 600psmax propagation delay
  • Extended 100E VEE range of -4.2V to -5.5V
  • Common enable input
  • Fully compatible with industry standard 10KH, 100K I/O levels
  • Internal 75KΩ input pulldown resistors
  • Fully compatible with Motorola MC10E/100E112
  • Available in 28-pin PLCC package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The SY10/100E112 are quad drivers designed for use in new, high-performance ECL systems. The E112 has two pairs of OR/NOR outputs from each gate and a common, buffered enable input. The data input can also be used as an ECL memory address fan-out driver, although the E111 is designed specifically for this purpose, and offers lower skew than the E112. For memory address driver applications where scan capabilities are required, please refer to the SY10/100E212 device.

Additional Features
    • 600psmax propagation delay
    • Extended 100E VEE range of -4.2V to -5.5V
    • Common enable input
    • Fully compatible with industry standard 10KH, 100K I/O levels
    • Internal 75KΩ input pulldown resistors
    • Fully compatible with Motorola MC10E/100E112
    • Available in 28-pin PLCC package
Parametrics
Name
Value
Product Type
Fanout & Buffer and Drivers
Description
Dual 2x2
Supply Voltage
5V
Max Data (Gbps)
3
Icc (mA)
150
Max Within Device Skew (ps)
25
OE
False
RPE
False
FSI
False
Input Mux
True
Input EQ
False
Output Type
CML
Output Voltage
2.5/3.3V

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy