Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL130-09

Status: Not Recommended for new designs

Features:

  • Differential LVDS output
  • Single AC coupled input (min. 100mV swing)
  • Input range from DC to 1.0 GHz
  • 2.5V to 3.3V operation
  • Available in 8-Pin SOP or 3x3mm QFN GREEN/RoHS compliant packaging
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The PL130-09 is a low cost, high performance, high speed, buffer that reproduces any input fre-quency from 0 to 1.0GHz. It provides a pair of differential LVDS output. Any input signal with at least 100mV swing can be used as reference signal. This chip is ideal for conversion from sine wave, TTL, CMOS, or PECL to LVDS.

Please consider this device SY89841U

Additional Features
    • Differential LVDS output
    • Single AC coupled input (min. 100mV swing)
    • Input range from DC to 1.0 GHz
    • 2.5V to 3.3V operation
    • Available in 8-Pin SOP or 3x3mm QFN GREEN/RoHS compliant packaging
Parametrics
Name
Value
Product Type
Logic Translators
Input
Sine Wave/TTL/CMOS/LVDS
Output
LVDS
Supply Voltage
2.5/3.3
Max Freq (GHz)
1
Max Prop Delay (ps)
OE
False
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Channels
Single
Output Type
LVDS
Output Voltage
2.5/3.3

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL130-09SC
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL130-09SC-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL130-09SI
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL130-09QC
N/A
0.050000
16
WQFN
3x3x0.75mm
NiPdAu
e4
PL130-09QC-R
N/A
0.106667
16
WQFN
3x3x0.75mm
NiPdAu
e4
PL130-09QI
N/A
0.050000
16
WQFN
3x3x0.75mm
NiPdAu
e4
PL130-09QI-R
N/A
0.106667
16
WQFN
3x3x0.75mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy