Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC5327

300mA Low Quiescent Current LDO

Status: In Production

Features:

  • 300mA output current
  • Input voltage range: 2.3V to 5.5V
  • Low 24µA operating current
  • Low dropout voltage of 180mV at 300mA
  • Fixed output voltages
  • Stable with 1µF ceramic capacitors
  • Thermal shutdown and current limit protection
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The MIC5327 is a low quiescent current, low dropout regulator designed for optimal performance in a small space. The MIC5327 is capable of sourcing 300mA of output current while only consuming 24µA of operating current. This high performance LDO offers low dropout, fast transient response, good PSRR, and low output voltage noise.

The MIC5327 is an ideal solution for battery-operated applications due to ultra-low quiescent current and an extremely low dropout voltage of 180mV at 300mA. Equipped with a TTL logic-compatible enable pin, the MIC5327 can be put into a zero off-mode current state, drawing virtually no current when disabled.

MIC5327 also features thermal shutdown and current limit protection.

Additional Features
    • 300mA output current
    • Input voltage range: 2.3V to 5.5V
    • Low 24µA operating current
    • Low dropout voltage of 180mV at 300mA
    • Fixed output voltages
    • Stable with 1µF ceramic capacitors
    • Thermal shutdown and current limit protection

     

Parametrics
Name
Value
Product Type
Single LDOs
# of Out
1
IOUT #1
300
IOUT #2
n/a
IOUT #3
n/a
IOUT #4
n/a
IOUT (mA)
300
VIN Min (V)
2.3
VIN Max (V)
5.5
VOUT (V)
1.8, 2.8
Voltage Drop Typ (mV)
180
IGND Typ (µA)
24
Tol Typ %
±0.5
Noise (µV) rms
90
PSRR 1 kHz (dB)
60
Soft Start Pin
Load Dump
Rev Bat
Reverse Current Protect

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MIC5327-1.8YMT-TR
0.002400
0.547400
4
UDFN
1.2x1.6x0.6mm
NiPdAu
e4
MIC5327-2.8YMT-TR
0.002400
0.547400
4
UDFN
1.2x1.6x0.6mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy