Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC5310

Dual 150mA LDO

Status: In Production

Features:

  • 2.3V to 5.5V input voltage range
  • Ultra-low dropout voltage ULDO 35mV @ 150mA
  • High PSRR: >70dB @ 1KHz
  • Ultra-low output noise: 30µVrms
  • ±2% initial output accuracy
  • Excellent load/line transient response
  • Fast start-up time: 30µs
  • µCap stable with 1µF ceramic capacitor
  • Thermal shutdown protection
  • Low quiescent current: 75µA per output
  • Current limit protection
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MIC5310 is a tiny Dual Ultra Low-Dropout (ULDO) linear regulator ideally suited for portable electronics due to its high power supply ripple rejection (PSRR) and ultra low output noise.

The MIC5310 is a µCap design which enables operation with very small ceramic output capacitors for stability, thereby reducing required board space and component cost. The combination of extremely low-drop-out voltage, high power supply rejection and exceptional thermal package characteristics makes it ideal for powering RF/noise-sensitive circuitry, cellular phone camera modules, imaging sensors for digital still cameras, PDAs, MP3 players and webcam applications

Additional Features
    • 2.3V to 5.5V input voltage range
    • Ultra-low dropout voltage ULDO 35mV @ 150mA
    • High PSRR: >70dB @ 1KHz
    • Ultra-low output noise: 30µVrms
    • ±2% initial output accuracy
    • Excellent load/line transient response
    • Fast start-up time: 30µs
    • µCap stable with 1µF ceramic capacitor
    • Thermal shutdown protection
    • Low quiescent current: 75µA per output
    • Current limit protection
Parametrics
Name
Value
Product Type
Dual LDOs
# of Out
2
IOUT #1
150
IOUT #2
150
IOUT #3
n/a
IOUT #4
n/a
IOUT (mA)
150
VIN Min (V)
2.3
VIN Max (V)
5.5
VOUT (V)
Please Contact Sales Office
Voltage Drop Typ (mV)
35
IGND Typ (µA)
85
Tol Typ %
±2
Noise (µV) rms
30
PSRR 1 kHz (dB)
70
Soft Start Pin
Load Dump
Rev Bat
Reverse Current Protect

Documents

Jump to:

Data Sheets

  
366KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MIC5310-MGYMT-TR
0.005900
0.549900
8
UDFN
2x2x0.6mm
NiPdAu
e4
MIC5310-SSYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-GFYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-GGYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-GWYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-JGYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-JJYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-KDYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-KGYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-LLYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-MFYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-MGYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-MKYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-MMYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-NDYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-NKYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-NNYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-OFYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-OGYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-OOYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-PGYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-PJYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-PKYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-PMYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-PNYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-PPYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-SFYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-SGYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-SJYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-SKYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-SMYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-SNYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-SOYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-SPYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
MIC5310-SRYML-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy