Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC2196

High Efficiency PWM Boost Controller

Status: In Production

Features:

  • 2.9V to 14V input voltage range
  • >90% efficiency
  • 2Ω output driver
  • 400kHz oscillator frequency
  • PWM current mode control
  • 0.5µA micro-power shutdown
  • 2.9V to 14V input voltage range
  • >90% efficiency
  • 2Ω output driver
  • 400kHz oscillator frequency
  • PWM current mode control
  • 0.5µA micro-power shutdown
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

MIC2196 is a high efficiency PWM boost control IC housed in the SO-8 package. The MIC2196 is optimized for low input-voltage applications. With its wide input voltage range of 2.9V to 14V, the MIC2196 can be used to efficiently boost voltages in 3.3V, 5V, and 12V systems, as well as 1- or 2-cell Li-Ion battery powered applications. Its powerful 2Ω output driver allows the MIC2196 to drive large external MOSFETs.

The MIC2196 is ideal for space-sensitive applications. The device is housed in the space-saving SO-8 package, whose low pin-count minimizes external components. Its 400kHz PWM operation allows a small inductor and small output capacitors to be used. The MIC2196 can implement all-ceramic capacitor solutions.

Efficiencies over 90% are achievable over a wide range of load conditions with the MIC2196's PWM boost control scheme. Its fixed frequency PWM architecture also makes the MIC2196 is ideal for noise-sensitive telecommunications applications.

MIC2196 features a low current shutdown mode of 1µA and programmable undervoltage lockout.

The MIC2196 is available in an 8-pin SOIC package with a junction temperature range from -40°C to +125°C.

Additional Features
    • 2.9V to 14V input voltage range
    • >90% efficiency
    • 2Ω output driver
    • 400kHz oscillator frequency
    • PWM current mode control
    • 0.5µA micro-power shutdown
    • 2.9V to 14V input voltage range
    • >90% efficiency
    • 2Ω output driver
    • 400kHz oscillator frequency
    • PWM current mode control
    • 0.5µA micro-power shutdown
Parametrics
Name
Value
Supported Topologies
Boost, SEPIC
Supported Outputs
1
Minimum Input Voltage (V)
2.9
Maximum Input Voltage (V)
14
Typical Tolerance (%)
±1
Duty Cycle Max (%)
0.85
Operating Frequency (Hz)
400K
Internal Voltage Bias
True
Enable Pin
True
Current Limit / Short Circuit Protection
True
Operating Supply Current (mA)
1
Iq Off (µA)
0.5
Package
8/SOIC

Documents

Jump to:

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MIC2196YM-LED Evaluation Board
MIC2196YM-LED Evaluation Board ( MIC2196YM-LED-EV )

MIC2196YM-LED Evaluation Board

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MIC2196YM
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
MIC2196YM-TR
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy