Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP2551

High-speed CAN Transceiver

Status: Not Recommended for new designs

Features:

  • Slope control input
  • Supports 1 Mb/s operation
  • Implements ISO-11898 standard physical layer requirements
  • Suitable for 12V and 24V systems
  • Externally-controlled slope for reduced RFI emissions
  • Permanent dominant detect
  • Low current standby operation
  • High noise immunity due to differential bus implementation
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The MCP2551 is a high-speed CAN transceiver, fault-tolerant device that serves as the interface between a CAN protocol controller and the physical bus. The MCP2551 provides differential transmit and receive capability for the CAN protocol controller and is fully compatible with the ISO-11898 standard, including 24V requirements. It will operate at speeds of up to 1 Mb/s.

Please consider this device ATA6560, MCP2561FD, MCP2544FD

Additional Features
  • Slope control input
  • Supports 1 Mb/s operation
  • Implements ISO-11898 standard physical layerrequirements
  • Suitable for 12V and 24V systems
  • Externally-controlled slope for reduced RFIemissions
  • Permanent dominant detect
  • Low current standby operation
  • High noise immunity due to differential busimplementation
Parametrics
Name
Value
Temp. Range (°C)
-40 to +125
Operating Voltage Range (V)
4.5 to 5.5

Documents

Jump to:

Data Sheets

  
451KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
CAN BUS Analyzer Tool
CAN BUS Analyzer Tool ( APGDT002 )

The CAN BUS Analyzer Tool is a simple to use low cost CAN bus monitor which can be used to develop and debug a high speed CAN network. The tool supports CAN 2.0b and ISO11898-2 and a broad range of functions which allow it to be used across various market segments including automotive, industrial, medical and marine. The toolkit comes with all the hardware and software required to connect a CAN...

Learn More
Add To Cart
CAN Bus Monitor Demo Board
CAN Bus Monitor Demo Board ( MCP2515DM-BM )

Devices Supported: MCP2515, MCP2561

The MCP2515 CAN Bus Monitor Demo Board kit contains two identical boards which can be connected together to create a simple two node Controller Area Network (CAN) bus, which can be controlled and/or monitored via the included PC interface. The board(s) can also be connected to an existing CAN bus.

Using the PC interface, users can...

Learn More
Add To Cart
MCP2515 PICTail Plus Daughter Board
MCP2515 PICTail Plus Daughter Board ( MCP2515DM-PTPLS )

The MCP2515 PICtail Plus Daughter Board is a simple Controller Area Network (CAN) board designed to be used with boards containing the PICtail Plus connector. The board also has the PICkit™ Serial connector for interfacing to the PICkit Serial Analyzer tool. The CAN node consists of the MCP2515 Stand-Alone CAN controller and MCP2551 CAN transceiver. The PICkit Plus and PICkit Serial...

Learn More
Add To Cart
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP2551-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2551-E/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2551-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2551-I/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2551T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2551T-E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2551T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2551T-I/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2551-I/SNA21
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2551T-I/SNA21
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2551-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
MCP2551-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy