Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ECE1088

Status: Not Recommended for new designs

Features:

  • BC-LinkTM Interface
  • 28 QFN Package
  • 3.3V Operating Voltage
  • 20 General Purpose Input Output pins
  • SMBus
  • 5mmx5mm body size
  • RoHS Compliant Pack
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The ECE1088 is a 28-Pin 3.3V GPIO Expansion device. The device is connected to a Master via the BC-LinkTM interface or via the SMBus. 


Additional Features
    • BC-LinkTM Interface
    • 28 QFN Package
    • 3.3V Operating Voltage
    • 20 General Purpose Input Output pins
    • SMBus
    • 5mmx5mm body size
    • RoHS Compliant Pack
Parametrics
Name
Value
BC-Link
Yes
GPIO Pins
20
Operating Voltage
3.3V
Op Temp Max
70
SM Bus
Yes
Interface
BC-Link

Documents

Jump to:

Development tools data is currently unavailable.

Similar Devices

Product
Price 5K
$5.67
$0.62
$0.67
$1.35
$0.89
$1.88
 
 
$7.28
$9.62
$5.35
$5.78
$8.65
$5.56
$2.30
$5.07
$1.35
$1.51
$1.80
$2.44
$4.99

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ECE1088-DZK
0.066100
0.734694
28
VQFN
5x5x0.9
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy